SUPPLEMENTAL RESOURCES - CN0169: How to Achieve High Precision Voltage Level Setting Using the AD5542A/AD5541A 16-Bit Voltage Output DAC

Application Notes (6)
Circuit Note (12)
Technical Articles (2)
ADIsim Design/Simulation Tools (1)
  • Analog Filter Wizard 2.0
    The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
Amplifier Error Budget Analysis (1)
Data Sheets (5)
Design Calculators (2)
  • Voltage Reference Selection & Evaluation Wizard
  • Voltage Reference Wizard (downloadable)
    This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Handbooks (1)
Device Drivers (3)
Documentation (2)
FAQs/RAQs (2)
FPGA HDL (5)
Overview (3)
Product Reviews (3)
Solutions Bulletins (2)
SPICE Models (2)
Tutorials (3)
Analog Dialogue (3)
Send Feedback X
content here.
content here.

Send Feedback

Close