Application Notes (6)
-
AN-1072: How to Successfully Apply Low Dropout Regulators
(pdf, 105 kB)
This application note reviews the basic LDO topology, explains key specifications, and shows the application of low dropout voltage regulators in systems. -
AN-0970: RTD Interfacing and Linearization Using an ADuC706x Microcontroller
(pdf, 341 kB)
- AN-0970 Companion Code (zip, 63 kB)
- AN-724: ADuC702x Serial Download Protocol (pdf, 141 kB)
- AN-713: The Effect of Long-Term Drift on Voltage References (pdf, 237 kB)
- AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB)
- AN-358: Noise and Operational Amplifier Circuits (pdf, 593 kB)
Circuit Note (13)
- CN-0075: USB Based Temperature Monitor Using the ADuC7061 Precision Analog Microcontroller and an External RTD (pdf)
- CN-0095: Using the AD7150 Capacitance-to-Digital Converter (CDC) for Proximity Sensing Applications (pdf, 147 kB)
- CN-0145: 4 mA-to-20 mA Loop-Powered Temperature Monitor Using the ADuC7060/ADuC7061 Precision Analog Microcontroller (pdf, 268 kB)
- CN-0164: Low Power, Long Range, ISM Wireless Measuring Node (pdf, 172 kB)
- CN-0196: H-Bridge Driver Circuit Using Isolated Half-Bridge Drivers (pdf, 260 kB)
- CN-0209: Fully Programmable Universal Analog Front End for Process Control Applications (pdf, 150 kB)
- CN-0213:Complete High Speed, High CMRR Precision Analog Front End for Process Control (pdf, 288 kB)
- CN-0214: USB-Based Thermocouple Temperature Monitor with Cold Junction Compensation Using the ADuC7060/ADuC7061 Precision Analog Microcontroller (pdf, 363 kB)
- CN-0221: USB-Based Temperature Monitor Using the ADuCM360 Precision Analog Microcontroller and an External Thermocouple (pdf, 366 kB)
- CN-0251: A Flexible 4-Channel Analog Front End for Wide Dynamic Range Signal Conditioning (pdf, 217 kB)
- CN-0300: Complete Closed-Loop Precision Analog Microcontroller Thermocouple Measurement System with 4 mA to 20 mA Output (pdf, 411 kB)
- CN0278: Complete 4 mA to 20 mA HART Solution with Additional Voltage Output Capability (pdf, 442 kB)
- CN0281: Automotive SENT Interface-Based Thermocouple Temperature Sensor with Cold Junction Compensation Using the ADuC7060/ADuC7061 Precision Analog Microcontroller (pdf, 288 kB)
Technical Articles (3)
ADIsim Design/Simulation Tools (3)
-
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design. -
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself. -
Download files for ADIsimPower™ Voltage Regulator Design Tool
The individual Excel-based voltage regulator design tools used in ADIsimPower™.
Code Examples (2)
-
ADuC706x Code Examples
- IAR Examples (zip)
- Keil Real View Examples (zip, 2039 kB)
-
ADuC706x Library
- Library including source (zip)
Data Sheets (4)
- ADP1720: 50 mA, High Voltage, Micropower Linear Regulator Data Sheet (Rev A, 08/2007) (pdf, 363 kB)
- ADR280: 1.2 V Ultralow Power High PSRR Voltage Reference Data Sheet (Rev C, 04/2007) (pdf, 842 kB)
- ADuC7060/ADuC7061: Low Power, Precision Analog Microcontroller, Dual Sigma-Delta ADCs, Flash/EE, ARM7TDMI Datasheet (Rev D, 04/2012) (pdf, 1524 kB)
- OP193/OP293: Precision, Micropower Operational Amplifiers Data Sheet (Rev C, 09/2009) (pdf, 373 kB)
Design Calculators (3)
- ADuC706x Digital Filter Frequency Response Model (xls, 515 kB)
- Voltage Reference Selection & Evaluation Wizard
-
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Handbooks (2)
- Sensor Signal Conditioning - ADCs for Signal Conditioning (pdf, 223 kB)
- Sensor Signal Conditioning - Temperature Sensors (pdf, 232 kB)
Documentation (8)
-
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design. - AN-724: ADuC702x Serial Download Protocol (pdf, 141 kB)
-
ADuC7060 Evaluation Board/Tools
- Evaluation Board, Rev. 0 (pdf)
- Gerber Files (zip, 180 kB)
- Schematic (pdf, 187 kB)
- Layout (zip, 400 kB)
-
ADUC7061 Mini-Kit Evaluation Tools
- Gerber Files (ZIP, 212 kB)
- Schematics/Layout (ZIP, 255 kB)
- Development Tools
- EVAL-ADP1720: Evaluation Board for the ADP1720 Data Sheet (pdf, 257 kB)
- UG-029: ADuC7060 Evaluation Board User Guide MicroConverter® ADuC7060 Development System (pdf, 288 kB)
- AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB)
FAQs/RAQs (3)
Overview (1)
Recommended Reading (1)
Software Configurable Products (1)
Solutions Bulletins (2)
-
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8 - Test & Instrumentation Solutions Bulletin, Volume 10, Issue 3 (pdf, 1334 kB)
SPICE Models (2)
Tutorials (2)
User Guides (2)
Utilities and Conversions (1)
-
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Webcasts (1)
-
Using Integrated Precision Analog Microcontrollers to Simplify Data Acquisition System Design
The ins and outs (the I/O) of using Analog Microcontrollers to manage data acquisition applications
Analog Dialogue (3)
-
Ask The Applications Engineer-25
Op Amps Driving Capacitive Loads
(Analog Dialogue, Vol. 31, No. 2, 1997) -
Low-Power, Low-Voltage IC Choices for ECG System Requirements
(Analog Dialogue, Vol. 29, No. 3, 1995) -
Very Low Voltage, Micropower Amplifiers (V, (S)< 3 V, I(SY) < 500 µA) Choosing and Using Them
(Analog Dialogue, Vol. 29, No. 3, 1995)