SUPPLEMENTAL RESOURCES - CN0141: Powering the AD9788 800 MSPS TxDAC Digital-to-Analog Converter Using the ADP2105 Synchronous Step-Down DC-to-DC Regulator for Increased Efficiency

Application Notes (3)
Circuit Note (4)
Technical Articles (2)
ADIsim Design/Simulation Tools (2)
  • ADIsimPower™ Voltage Regulator Design Tool
    This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design.
  • Download files for ADIsimPower™ Voltage Regulator Design Tool
    The individual Excel-based voltage regulator design tools used in ADIsimPower™.
Data Sheets (2)
Documentation (4)
FPGA HDL (1)
IBIS Models (1)
Overview (1)
Power Reference Designs (2)
  • ADP1829, ADP210x and ADP171x Reference Design  (pdf, 687 kB)
    Seven Output Voltages: 3.6 V, 3.3 V,3.3l V 2.5 V, 1.8 V, 1.25 V, 0.9 V; Output Current: 0.002 A to 3.0 A; Input voltage: 10.8-13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1829, ADP210x, ADP171x Reference Design  (pdf, 447 kB)
    Seven Output Voltages: 5.0 V, 3.6 V, 3.3 V, 2.5 V, 1.8 V, 1.2 V, 0.9 V; Output Current: 0.002 A to 3.0 A; Input voltage: 10.8-13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
Solutions Bulletins (1)
Send Feedback X
content here.
content here.

Send Feedback

Close