Application Notes (3)
- AN-1036: Clear to Any Voltage Using the AD5370 (pdf, 74 kB)
- AN-0986: Adjusting the Output Range and Span of the AD5362 (pdf, 79 kB)
- AN-713: The Effect of Long-Term Drift on Voltage References (pdf, 237 kB)
Circuit Note (18)
- CN-0030: AD5390/AD5391/AD5392 Channel Monitor Function (pdf, 82 kB)
- CN-0032: Converting a Single-Ended Signal with the AD7982 Differential PulSAR ADC (pdf, 99 kB)
- CN-0033: Converting a Single-Ended Signal with the AD7984 Differential PulSAR ADC (pdf, 98 kB)
- CN-0079: High Precision Digital-to-Analog Conversion Using the 16-Bit AD5542/AD5541 Voltage Output DAC, ADR421 Reference, and AD8628 Auto-Zero Op Amp (pdf)
- CN-0104: Parametric Measurement Unit and Supporting Components for ATE Applications Using the AD5522 PMU and the AD7685 16-Bit ADC (pdf, 247 kB)
- CN-0123: Automated Calibration Technique That Reduces the AD5360 16-Channel, 16-Bit DAC Offset Voltage to Less Than 1 mV (pdf, 132 kB)
- CN-0130: Integrated Device Power Supply (DPS) for ATE with Output Voltage Range 0 V to 25 V (pdf, 231 kB)
- CN-0131: 16 Channels of Programmable Output Span Using the AD5360 16-Bit Voltage Output DAC (pdf, 85 kB)
- CN-0148: Layout Considerations for an Expandable Multichannel Simultaneous Sampling Data Acquisition System (DAS) Based on the AD7606 16-Bit, 8-Channel DAS (pdf, 502 kB)
- CN-0150: Software Calibrated, 1 MHz to 8 GHz, 70 dB RF Power Measurement System Using the AD8318 Logarithmic Detector (pdf, 250 kB)
- CN-0169: How to Achieve High Precision Voltage Level Setting Using the AD5542A/AD5541A 16-Bit Voltage Output DAC (pdf, 457 kB)
- CN-0175: A Low Cost, 8-Channel, Simultaneously Sampled, Data Acquisition System with 84 dB SNR and Excellent Channel-to-Channel Matching (pdf, 347 kB)
- CN-0180: Precision Single-Supply Differential ADC Driver for Industrial-Level Signals (pdf, 388 kB)
- CN-0181: Precision, 16-Bit, Voltage Level Setting with Less than 5 mW Total Power Dissipation (pdf, 175 kB)
- CN-0225: High Impedance, High CMR, ±10 V Analog Front End Signal Conditioner for Industrial Process Control and Automation (pdf, 640 kB)
- CN-0240: Bidirectional Isolated High-Side Current Sense with 270 V Common-Mode Rejection (pdf, 336 kB)
- CN-0261: Optimizing AC Performance in an 18-bit, 250 kSPS, PulSAR Measurement Circuit (pdf)
- CN-0306: A 16-Bit, 100 kSPS Low Power Successive Approximation ADC System with Optimum Low Power Drive Amplifier for Sub-Nyquist Input Signals Up to 1 kHz (pdf, 297 kB)
Technical Articles (4)
-
Designing DACs into Precision Industrial 10-V Applications
by Brendan Cronin, Analog Devices, Inc. (PlanetAnalog, 3/23/2006) - ECG Detects T-Wave Alternans and Late Potential Waveforms
- High Performance Electrocardiogram (ECG) Signal Conditioning
- Low Cost, Low Power, High Performance AED
Data Sheets (5)
- AD5360/AD5361: 16-Channel, 16-/14-Bit, Serial Input, Voltage-Output DAC Data Sheet (Rev A, 02/2008) (pdf, 814 kB)
- ADR420/ADR421/ADR423/ADR425: Ultraprecision, Low Noise, 2.048 V/2.500 V/3.00 V/5.00 V XFET® Voltage References Data Sheet (Rev I, 05/2011) (pdf, 544 kB)
- ADR430/ADR431/ADR433/ADR434/ADR435/ADR439: Ultralow Noise XFET Voltage References with Current Sink and Source Capability Data Sheet (Rev J, 07/2011) (pdf, 1847 kB)
- ADR431-EP/ADR434-EP/ADR435-EP: Low Noise XFET Voltage References with Current Sink and Source Capability (Rev A, 08/2010) (pdf, 145 kB)
- ADR431/ADR434/ADR435-DSCC: Microcircuit, Linear, Low Noise, Voltage Reference, Monolithic Silicon Military Data Sheet (Rev A, 12/2010)
Design Assistants (1)
-
AD536x_7x Voltage Calculator
This design assistant will allow you to calculate the output voltage of the AD536x and AD537x series of DAC's, based on various configurations of the registers within.
Design Calculators (2)
- Voltage Reference Selection & Evaluation Wizard
-
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Handbooks (1)
Device Drivers (2)
Documentation (1)
FAQs/RAQs (1)
Overview (6)
- ADR43x: The Newest Family of High Precision, Low Noise XFET®
- Analog Devices extends its denseDAC™ family of data converters
- Automatic Test Equipment Brochure (pdf, 2037 kB)
-
Extending the denseDAC™ Multichannel D/As
(pdf, 1100 kB)
denseDAC multichannel D/As are Analog Devices digital-to-analog converters with 8 to 40 channels, offering 12-bit to 16-bit resolution. -
ICs for Programmable Logic Control and Distributed Control Systems
(pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems. - When high performance and low power make the design, ADI converters make the difference.
Product Reviews (2)
-
D/A Converters Are Jammed With Functionality
(eeProductCenter, 11/1/2005) -
Low-Power Data Conversion Technology Enhances Portability
(Electropages, 10/5/2006)
Product Selection Guide (1)
Software and Tools (1)
- AD536x Evaluation Software, Rev 1.06 (zip, 4687 kB)
Solutions Bulletins (1)
Tutorials (1)
- MT-015: Basic DAC Architectures II: Binary DACs (pdf, 100 kB)
Analog Dialogue (2)
-
High Speed Op Amp Drives a 16-Bit, 1-MSPS Differential-Input A/D Converter
(Analog Dialogue, Vol. 36, No. 6, November/December 2002) -
High-Performance Multichannel Power-Line Monitoring with Simultaneous-Sampling ADCs
By Colm Slattery, Analog Devices, Inc. (Analog Dialogue, Vol. 41, January 2007)