Watch It!Videos: Spectral Noise Density to RMS Noise Noise of a Non-inverting Operational Amplifier (Op Amp) Circuit Noise of an Instrumentation Amp Webinars: Noise Optimization in Sensor Signal Conditioning Circuits (Part I) Noise Optimization in Sensor Signal Conditioning Circuits (Part II) Noise Optimization in Sensor Signal Conditioning Circuits (Part III) |
Read It!Application Note: Low Noise Amplifier Selection Guide for Optimal Noise Performance (AN-940) (pdf, 179 KB) This application note discusses the fundamentals of both internal and external noise and identifies the tradeoffs associated in selecting the optimal amplifier for low noise design. Tutorials: MT-065: In-Amp Noise (pdf, 38 kB ) MT-047: Op Amp Noise (pdf, 72 kB) MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth (pdf, 81 kB) MT-049: Op Amp Total Output Noise Calculations for Single-Pole System (pdf, 40 kB) MT-050: Op Amp Total Output Noise Calculations fro Second-Order System (pdf, 38 kB) MT-055: Chopper Stabilized (Auto-Zero) Precision Op Amps (pdf, 320 kB) Tech Articles: |
|
Design It!This circuit utilizes a difference amplifier and two amplifiers, which have low noise, low drift, low offset, and high speed. For high impedance sources, the ADA4627-1 is an ideal choice for the input stage amplifiers due to the extremely low input bias current of their JFET inputs. Circuit Note: Weigh Scale Design Using the AD7781 20-Bit Sigma-Delta ADC with Internal PGA (CN0108) This circuit is a weigh scale system that uses a pin programmable, low power, low drift 20-bit Σ-Δ converter that includes a PGA and uses an internal clock. The device simplifies the weigh scale design since most of the system building blocks are included on-chip, and is suitable for any low power or battery application. View more Circuit Notes optimized for low noise applications (pdf, 52.8 KB) |
Featured ProductsHigh Speed (BW≥50MHz): ADA4898-1: High voltage, low noise (1nV/√Hz), low distortion, unity gain stable, high speed op amp AD8099: Ultra low noise (0.95nV/√Hz), low distortion, high speed op amp AD8045: Low noise (3nV/√Hz), ultra-low distortion, voltage feedback high speed amplifier AD8432: Dual, ultra-low noise (0.85nV/√Hz), single-ended input, differential output amplifier with 4 selectable gains AD8331: Single VGA with ultra-low noise (0.74nV/√Hz) preamplifier and programmable RIN Precision (BW<50MHz): ADA4004-1: Low noise (1.8nV/√Hz), 36V precision op amp ADA4075-2: Low noise (2.8V/√Hz), low power precision op amp AD8273: Low noise (26nV/√Hz RTO), very low distortion, dual channel audio difference amp AD8275: Low noise (40nV/√Hz RTO), G=0.2, level translation, 16-bit ADC driver AD8224: Dual-channel, JFET input, rail-to-rail instrumentation amplifier |