Expanding Family of Integrated Clock ICs
...providing clean clock generation and distribution with
sub-picosecond jitter performance
More Information is available:
- Download the ADIsimCLK design and simulation tool
- Visit the Clock Homepage
- View the Application Notes
- Contact the Clock Development Group for sampling availability or other questions.
Family Features
AD9513, AD9514, AD9515
- Pin-programmable divides, phase, delay; no serial port required
- Clock inputs/LVPECL outputs up to 1.6 GHz
- Supports LVPECL/LVDS/CMOS outputs
- Ultra-low jitter performance (additive jitter <300 femtoseconds rms)
- Excellent output isolation
- Small 32 LFCSP package
AD9510, AD9511, AD9512
- Low-phase-noise Clock Outputs with Sub-Picosecond Jitter optimized for clocking ADCs, DACs, digital up/down converters, DDSs, MxFEs, ASICs
- Programmable Dividers, Phase Offsets, Delay Blocks
- Integrated PLL Frequency Synthesizer Core
Applications
Clock Distribution:
- Low jitter, low phase noise clock distribution
- Clocking high speed ADCs, DACs, DDS, DDC, DUC, MxFEs
- High performance wireless infrastructure transceivers
- High performance instrumentation
- Broadband infrastructure
- Automated test equipment
Clock Generation:
- Clocking high performance data converters
- Base station clocking applications
- Network (SONET/SDH) clocking
- Gigabit Ethernet (GbE) clocking
- Instrumentation clocking circuits
| Part No. | Output Clocks (MHz) | # Outputs and Logic Family | Wideband Random Jitter (rms fs) | Description |
| CLOCK DISTRIBUTION - Programmable Dividers (1-32), Phase Offset, Adjustable Delay Blocks | ||||
|---|---|---|---|---|
| AD9510 | 1200/800/250 | 4 LVPECL 4 LVDS/CMOS |
250 Additive | 1.6GHz PLL, 8-channel clock distribution |
| AD9511 | 1200/800/250 | 3 LVPECL 2LVDS/CMOS |
250 Additive | 1.6GHz PLL, 5-channel clock distribution |
| AD9512 | 1200/800/250 | 3 LVPECL 2LVDS/CMOS |
250 Additive | 5-channel clock distribution |
| AD9513 | 800/250 | 3 LVDS/CMOS | 300 Additive | 3-channel clock distribution |
| AD9514 | 1600/800/250 | 2 LVPECL 1 LVDS/CMOS |
225 Additive | 3-channel clock distribution |
| AD9515 | 1600/800/250 | 1 LVPECL 1 LVDS/CMOS |
225 Additive | 2-channel clock distribution |
| CLOCK GENERATION - Programmable Clock Rates and Edge Delay | ||||
| AD9540 | 655 | 1 CML, PECL-Compliant | 700 Total | 655 MHz Low Jitter Clock Generator |