Application Notes (2)
- AN-692: Universal Precision Op Amp Evaluation Board (pdf, 621 kB)
- AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB)
Circuit Note (3)
- CN-0005: Generating a Negative Precision Voltage Reference Without Precision Resistors (pdf, 92 kB)
- CN-0099: High Precision, Low Cost Current Sources Using the AD8276 Difference Amplifier and the AD8603 Op Amp (pdf)
- CN-0100: Measuring −48 V High-Side Current Using the AD629 Difference Amplifier, AD8603 Op Amp, AD780 Reference, and AD7453 12-Bit ADC Single-Supply Components (pdf, 108 kB)
Technical Articles (1)
-
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009)
Data Sheets (2)
Documentation (1)
- AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB)
Overview (2)
-
Industrial Applications
- Booklet (pdf, 937 kB)
- Technical Presentation (ppt, 4464 kB)
- Low Power Amplifiers
Solutions Bulletins (1)
-
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
SPICE Models (2)
- AD8276 SPICE Macro Model
- AD8603 SPICE Macro-Model
Tutorials (5)
- MT-031: Grounding Data Converters and Solving the Mystery of (pdf, 144 kB)
- MT-035: Op Amp Inputs, Outputs, Single-Supply, and Rail-to-Rail Issues (pdf, 115 kB)
- MT-061: Instrumentation Amplifier (In-Amp) Basics (pdf, 125 kB)
- MT-068: Difference and Current Sense Amplifiers (pdf, 244 kB)
- MT-101: Decoupling Techniques (pdf, 954 kB)