SigmaStudio™ Graphical Development Tool
The SigmaStudio graphical development tool is the programming, development, and tuning software for the SigmaDSP® audio processors. Familiar audio processing blocks can be wired together as in a schematic, and the compiler generates DSP-ready code and a control surface for setting and tuning parameters. This tool allows engineers with no DSP code writing experience to easily implement a DSP into their design and yet is still powerful enough to satisfy the demands of experienced DSP designers. SigmaStudio links with both Analog Devices evaluation boards and production designs to provide full in-circuit real-time IC control.
SigmaStudio includes an extensive library of algorithms to perform audio processing such as filtering, mixing, and dynamics processing, as well as basic low-level DSP functions and control blocks. Advanced record-side processing algorithms such as Enhanced Stereo Capture and wind noise detection are included in the standard libraries. Plug-in algorithms from Analog Devices and 3rd party partners can be added to SigmaStudio's drag-and-drop library.
Along with its graphical DSP signal flow development, SigmaStudio also includes other features to speed up the design cycle from product concept to release. SigmaStudio includes tools for intuitively setting control registers, calculating tables of filter coefficients, visualizing filter magnitude and phase responses, generating C header files, and sequencing a series of controls to ease your transition from SigmaStudio to system implementation on your microcontroller.
ADI has created a series of videos that describe the features and benefits of the SigmaStudio Graphical Development Tool.
The latest version of SigmaStudio is available to download directly from the ADI website. The full set of signal processing libraries and features are included with the downloadable version.
Evaluation kits, including evaluation boards and the full SigmaStudio tools package, are available now for all SigmaDSP products. Check the SigmaDSP FAQ for any questions you might have. If they are not answered there, direct any SigmaDSP support inquiries to the EngineerZone forum or to sigmadsp@analog.com

SigmaDSP Product Selection Table
Technical articles ...
- Flexible Silicon: GUI-programmable Audio Processors an EDN BenchPress Project
(EDN, 9/29/2005) - Flexible Silicon: GUI-programmable Audio Processors (Part 2)
(EDN, 10/27/2005) - SigmaStudio wins Design News Golden Mousetrap Award
(Design News, 03/19/2006)
All SigmaDSP support inquiries can be directed to the EngineerZone forum or to sigmadsp@analog.com