SUPPLEMENTAL RESOURCES - CN0064: 16-Bit Fully Isolated 4 mA to 20 mA Output Module Using the AD5662 DAC, ADuM1401 Digital Isolator, and External Amplifiers

Application Notes (10)
Circuit Note (10)
Technical Articles (15)
Data Sheets (4)
Design Calculators (2)
  • Voltage Reference Selection & Evaluation Wizard
  • Voltage Reference Wizard (downloadable)
    This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Device Drivers (1)
Documentation (6)
FAQs/RAQs (24)
FPGA HDL (4)
IBIS Models (1)
Overview (16)
Product Reviews (2)
Product Selection Guide (2)
Software and Tools (1)
Solutions Bulletins (2)
SPICE Models (1)
Tutorials (3)
User Guides (3)
Webcasts (1)
  • Solving Isolation Challenges in Power Conversion Applications
    This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
Analog Dialogue (4)
Send Feedback X
content here.
content here.

Send Feedback

Close