Application Notes (6)
- AN-1240: Low Cost Video Multiplexer for Video Switching Using the ADA4853-2 Op Amp with Disable Function (pdf, 110 kB)
- AN-1180: Optimizing Video Platforms for Automated Post-Production Self-Tests (pdf, 187 kB)
- AN-850: 0: Adaptive Digital Line Length Tracking (pdf, 203 kB)
- AN-581: Biasing and Decoupling Op Amps in Single Supply Applications (pdf, 166 kB)
-
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems
(pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits. -
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps
(pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
Circuit Note (1)
Technical Articles (2)
-
Analog Video Time Base Correction and Processing for Nonstandard TV Signals
by Frank Kearney, Analog Devices
(Design Line, 6/8/2007) -
Optimizing standard-definition video on high-definition displays
The availability of large-screen HD LCD TVs and plasma displays is driving the popularity of digital-TV broadcasts and HD-signal interfaces.
(EDN, February 5, 2009)
ADIsim Design/Simulation Tools (3)
-
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit. -
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design. -
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
Data Sheets (2)
Documentation (3)
-
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design. -
ADV7180 Evaluation Board
- ADV7180_ADV7180@_ADV7393-VER 1.0 (txt, 1 kB)
- ADV7180_ADV7180@_ADV7391-VER1.1 (txt, 2 kB)
- UG-127: Universal Evaluation Board for High Speed Op Amps in SOT-23-5/SOT-23-6 Packages (pdf, 273 kB)
IBIS Models (1)
- ADV7180 IBIS Models
Overview (8)
- ADV7180 10-Bit Video Decoder with YPrPb Support (pdf, 337 kB)
-
Advantiv™ Advanced Television Solutions
(pdf, 549 kB)
Enhancing the HD system design and consumer experience, Analog Devices offers its Advantiv portfolio of video and audio integrated circuit solutions, specifically developed and optimized for advanced television applications. -
Amplifier pricing where you want it,
(pdf, 1037 kB)
... performance where you need it. - Analog Devices in Advanced TV
- LEADING Semiconductors for Wireless Handsets Brochure (pdf, 1923 kB)
- Product Solutions for Handset Applications (pdf, 349 kB)
- Products for Wireless Handset Applications (pdf, 1441 kB)
- Video Amplifier Products (April 2007) (pdf, 4117 kB)
Product Selection Guide (2)
- Amplifiers for Video Distribution (pdf, 115 kB)
- High Speed Amplifiers Selection Table (pdf, 77 kB)
SPICE Models (1)
- ADA4851-1 SPICE Macro-Model
Tutorials (14)
- MT-032: Ideal Voltage Feedback (VFB) Op Amp (pdf, 65 kB)
- MT-033: Voltage Feedback Op Amp Gain and Bandwidth (pdf, 251 kB)
- MT-047: Op Amp Noise (pdf, 72 kB)
- MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth (pdf, 81 kB)
- MT-049: Op Amp Total Output Noise Calculations for Single-Pole System (pdf, 40 kB)
- MT-050: Op Amp Total Output Noise Calculations for Second-Order System (pdf, 38 kB)
- MT-052: Op Amp Noise Figure: Don't Be Mislead (pdf, 60 kB)
- MT-053: Op Amp Distortion: HD, THD, THD + N, IMD, SFDR, MTPR (pdf, 104 kB)
- MT-056: High Speed Voltage Feedback Op Amps (pdf, 109 kB)
- MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps (pdf, 66 kB)
- MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters (pdf, 69 kB)
- MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps (pdf, 62 kB)
- MT-061: Instrumentation Amplifier (In-Amp) Basics (pdf, 125 kB)
- MT-068: Difference and Current Sense Amplifiers (pdf, 244 kB)
User Guides (2)
Utilities and Conversions (2)
-
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength. -
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Webcasts (1)
-
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.