Application Notes (9)
- AN-1235: AC Signal Processing Using the AD5450/AD5451/AD5452/AD5453 Current Output DACs (pdf, 94 kB)
- AN-1212: Single Supply Low Noise LED Current Source Driver Using a Current Output DAC in the Reverse Mode (pdf, 106 kB)
- AN-1107: AC Signal Offset and Amplitude Control Using a Dual Channel Multiplying DAC and a Single I/V Converter (pdf, 372 kB)
- AN-1094: Multiplying DACs—Fixed Reference, Waveform Generation Applications (pdf, 141 kB)
- AN-912: Driving a Center-Tapped Transformer with a Balanced Current-Output DAC (pdf, 246 kB)
- AN-713: The Effect of Long-Term Drift on Voltage References (pdf, 237 kB)
- AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB)
- AN-320A: CMOS Multiplying DACs and Op Amps Combine to Build Programmable Gain Amplifier, Part 1 (pdf, 1295 kB)
- AN-137: A Digitally Programmable Gain and Attenuation Amplifier Design (pdf, 52 kB)
Circuit Note (11)
- CN-0028: Precision, Bipolar, Configuration for the AD5547/AD5557 DAC (pdf, 86 kB)
- CN-0034: Unipolar, Precision DC Digital-to-Analog Conversion Using the AD5426/AD5432/AD5443 8-Bit to12-Bit DACs (pdf, 83 kB)
- CN-0039: AD7266 SAR ADC in DC-Coupled Differential and Single-Ended Applications (pdf, 109 kB)
- CN-0040: DC-Coupled, Single-Ended-to-Differential Conversion Using the AD8138 Low Distortion Differential ADC Driver and the AD7352 Dual, 3 MSPS, 12-Bit SAR ADC (pdf, 108 kB)
- CN-0041: DC-Coupled, Single-Ended-to-Differential Conversion Using the AD8138 Low Distortion Differential ADC Driver and the AD7356 5 MSPS, 12-Bit SAR ADC (pdf, 98 kB)
- CN-0042: Driving the AD7366/AD7367 Bipolar SAR ADC in Low-Distortion DC-Coupled (pdf, 130 kB)
- CN-0048: AD7265 12-Bit, 3-Channel SAR ADC in Differential and Single-Ended Configurations Using the AD8022 High Speed Op Amp (pdf, 153 kB)
- CN-0052: Unipolar, Precision DC Digital-to-Analog Conversion using the AD5450/AD5451/AD5452/AD5453 8-/10-/12-/14-Bit DACs (pdf, 112 kB)
- CN-0053: Precision, Bipolar, Configuration for the AD5450/1/2/3 8-14bit Multiplying DACs (pdf, 108 kB)
- CN-0055: Programmable Gain Element Using the AD5450/AD5451/AD5452/AD5453 Current Output DAC Family (pdf, 135 kB)
- CN-0061: DC-Coupled, Single-Ended-to-Differential Conversion Using the AD8138 Low Distortion Differential ADC Driver and AD7357 Dual, 4.2 MSPS, 14-Bit SAR ADC (pdf, 96 kB)
Technical Articles (1)
-
High-Voltage Monitor Features High Accuracy
... Article is on page 3 of PDF.
(Electronic Design, Ideas for Design, 8/19/2002)
ADIsim Design/Simulation Tools (1)
-
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design.
Data Sheets (6)
- AD5450/AD5451/AD5452/AD5453: 8-/10-/12-/14-Bit High Bandwidth Multiplying DACs with Serial Interface Datasheet (Rev F, 04/2012) (pdf, 738 kB)
- AD5452W: 12-Bit High Bandwidth Multiplying DAC with Serial Interface Datasheet (Rev 0, 04/2012) (pdf, 493 kB)
- ADR01-DSCC: Microcircuit, Linear, UltraCompact, Precision, 10.0 V Voltage Reference, Monolithic Silicon Military Data Sheet (Rev A, 01/2013)
- ADR01-EP: Ultracompact, Precision 10.0 V Voltage Reference Data Sheet (Rev 0, 01/2012) (pdf, 128 kB)
- ADR01/ADR02/ADR03/ADR06: Ultracompact, Precision 10.0 V/5.0 V/2.5 V/3.0 V Voltage References Data Sheet (Rev R, 01/2012) (pdf, 738 kB)
- OP177: Ultraprecision Operational Amplifier Data Sheet (Rev G, 09/2012) (pdf, 340 kB)
Design Calculators (2)
- Voltage Reference Selection & Evaluation Wizard
-
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Handbooks (1)
Device Drivers (1)
Documentation (4)
-
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design. - EVAL-PRAOPAMP - Universal Precision Op Amp Evaluation Board
- UG-327: Evaluating the AD5443, AD5446, and AD5453 Current Output/Serial Input DACs (pdf, 480 kB)
- AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB)
FAQs/RAQs (2)
FPGA HDL (2)
IBIS Models (1)
Overview (3)
- 4-Quadrant Multiplying D/A Converters
- ADR0x: Ultra Compact, Precision Voltage References with High Input Voltage Capability
-
ICs for Programmable Logic Control and Distributed Control Systems
(pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Product Reviews (1)
Product Selection Guide (1)
Solutions Bulletins (1)
SPICE Models (1)
Tutorials (3)
- MT-015: Basic DAC Architectures II: Binary DACs (pdf, 100 kB)
- MT-033: Voltage Feedback Op Amp Gain and Bandwidth (pdf, 251 kB)
- MT-035: Op Amp Inputs, Outputs, Single-Supply, and Rail-to-Rail Issues (pdf, 115 kB)
User Guides (1)
Analog Dialogue (1)
-
High-Speed DAC Controls Power Amplifier Ramp Profile
by Liam Riordan (Analog Dialogue, Vol. 41, June 2007)