Application Notes (3)
- AN-1040: RF Power Calibration Improves Performance of Wireless Transmitters (pdf, 152 kB)
- AN-826: A 2.4 GHz WiMAX Direct Conversion Transmitter (pdf, 417 kB)
-
AN-808: Multicarrier CDMA2000 Feasibility
(pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be.
Circuit Note (2)
Technical Articles (7)
-
Design a Logamp RF Pulse Detector
(pdf, 338 kB)
by Eamon Nash
(Microwaves & RF, January 1, 2000) -
Detecting Fast RF Bursts using Log Amps
(pdf, 174 kB)
by Yuping Toh, Analog Devices, Inc. -
Log Amps and Directional Couplers Enable VSWR Detection
by Anil Rachakonda and Larry Hawkins, Analog Devices, Inc. (RF Design, 1/1/2007) -
Make Precise Base-Station Power Measurements
(pdf, 1764 kB)
(Microwaves and RF, November 2002) -
Measurement and Control of RF Power
by Eamon Nash, Analog Devices, Inc. -
Measuring the RF Power in CDMA2000 and W-CDMA High Power Amplifiers (HPAs)
(pdf, 609 kB)
By Larry Hawkins, Analog Devices, Inc. (MPD Digest, Nov. 2005) -
Measuring VSWR and Gain in Wireless Systems
(pdf)
By Eamon Nash, Analog Devices Inc., (Microwave Journal, Nov 2005)
ADIsim Design/Simulation Tools (3)
-
ADIsimPLL™- Version 3.43
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market. -
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design. -
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
Data Sheets (2)
Documentation (5)
- AD8318 Gerber Files (zip, 223 kB)
- AD8318: 1 MHz to 8 GHz, 70 dB Logarithmic Detector/Controller Data Sheet (Rev B, 04/2007) (pdf, 2000 kB)
-
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design. - ADL5330 Gerber Files (zip, 236 kB)
- ADL5330: 10 MHz to 3 GHz VGA with 60dB Gain Control Range Data Sheet (Rev A, 06/2005) (pdf, 863 kB)
FAQs/RAQs (2)
FPGA HDL (2)
Overview (9)
- ICs for Enhanced Handset User Experience
-
Industrial Applications
- Booklet (pdf, 937 kB)
- Technical Presentation (ppt, 4464 kB)
- Leading Inside Advertorials: Solving Dynamic Range Problems in Analog Systems (pdf, 75 kB)
- LEADING Semiconductors for Wireless Handsets Brochure (pdf, 1923 kB)
- Outstanding RF performance at outstanding prices. In power detection, analog is everywhere.
- Product Solutions for Handset Applications (pdf, 349 kB)
- Products for Wireless Handset Applications (pdf, 1441 kB)
-
RF Source Booklet
(pdf, 815 kB)
RF IC Product Overview - Version O (11/2012) - We measure portable performance in µA and MHz. In handheld designs, analog is everywhere.
Product Reviews (1)
-
AD8318: Breakthrough IN RF Power Detection Up To 8 GHz
(analogZONE, May 31,2004)
Tutorials (3)
- Design and Operation of Automatic Gain Control Loops for Receivers in Modern Communication Systems (pdf, 129 kB)
- MT-073: High Speed Variable Gain Amplifiers (pdf, 177 kB)
- MT-078: High Frequency Log Amps (pdf, 144 kB)