Application Notes (4)
- AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance (pdf, 199 kB)
-
AN-931: Understanding PulSAR ADC Support Circuitry
(pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them. - AN-713: The Effect of Long-Term Drift on Voltage References (pdf, 237 kB)
- AN-358: Noise and Operational Amplifier Circuits (pdf, 593 kB)
Circuit Note (6)
- CN-0030: AD5390/AD5391/AD5392 Channel Monitor Function (pdf, 82 kB)
- CN-0044: Using the AD8599 Op Amp as an Ultralow Distortion Driver for the AD7995 (pdf, 82 kB)
- CN-0047: Using the AD7328 8-Channel ADC in Applications with Single-Ended Industrial-Level Signals (pdf, 109 kB)
- CN-0100: Measuring −48 V High-Side Current Using the AD629 Difference Amplifier, AD8603 Op Amp, AD780 Reference, and AD7453 12-Bit ADC Single-Supply Components (pdf, 108 kB)
- CN-0116: High Voltage, High Precision Current Sensing with Output Level Shifting Using the AD8210 Current Sense Amplifier and the AD8274 Difference Amplifier (pdf, 208 kB)
- CN-0122: High Speed Instrumentation Amplifier Using the AD8271 Difference Amplifier and the ADA4627-1 JFET Input Op Amp (pdf, 159 kB)
Technical Articles (2)
- MS-2066: Low Noise Signal Conditioning for Sensor-Based Circuits (pdf, 425 kB)
- MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB)
ADIsim Design/Simulation Tools (1)
-
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design.
Aerospace Information (1)
-
Space Qualified Parts List
(pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Data Sheets (4)
- AD780: 2.5 V/3.0 V High Precision Reference Data Sheet (Rev F, 12/2012) (pdf, 375 kB)
- AD780: Military Data Sheet (Rev MIL, 05/1994)
- AD7991/AD7995/AD7999: 4-Channel, 12-/10-/8-Bit ADC with I2C Compatible Interface in 8-Lead SOT-23 Data Sheet (Rev B, 10/2010) (pdf, 776 kB)
- AD8597/85899: Single and Dual, Ultralow Distortion, Ultralow Noise Op Amps Data Sheet (Rev D, 03/2013) (pdf, 534 kB)
Design Calculators (2)
- Voltage Reference Selection & Evaluation Wizard
-
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Device Drivers (3)
Documentation (3)
-
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design. -
EVAL-AD7991/AD7995: Evaluation Board for the 4-Channel,
12-Bit/10-Bit ADC with I2C-Compatible Interface - EVAL-PRAOPAMP - Universal Precision Op Amp Evaluation Board
FAQs/RAQs (1)
Overview (2)
Recommended Reading (1)
-
ADI Warns Against Misuse of COTS Integrated Circuits
(pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Solutions Bulletins (1)
SPICE Models (3)
- AD780 SPICE Macro-Model
- AD8599 SPICE Macro Model
- AD8599 SPICE Macro Model
Tutorials (7)
- MT-031: Grounding Data Converters and Solving the Mystery of (pdf, 144 kB)
- MT-035: Op Amp Inputs, Outputs, Single-Supply, and Rail-to-Rail Issues (pdf, 115 kB)
- MT-036: Op Amp Output Phase-Reversal and Input Over-Voltage Protection (pdf, 653 kB)
- MT-047: Op Amp Noise (pdf, 72 kB)
- MT-052: Op Amp Noise Figure: Don't Be Mislead (pdf, 60 kB)
- MT-100: Breadboarding and Prototyping Techniques (pdf, 1061 kB)
- MT-101: Decoupling Techniques (pdf, 954 kB)
Analog Dialogue (1)
-
Op-Amp Issues--Noise
- Part 1: Ask The Applications Engineer-7
-
Part 2: Ask The Applications Engineer-8
(Analog Dialogue, 30th Anniversary Reader Bonus)