SUPPLEMENTAL RESOURCES - CN0039: AD7266 SAR ADC in DC-Coupled Differential and Single-Ended Applications

Application Notes (11)
Circuit Note (8)
Technical Articles (7)
ADIsim Design/Simulation Tools (2)
  • ADIsimOpAmp™
    This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
  • ADIsimPower™ Voltage Regulator Design Tool
    This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design.
Data Sheets (3)
Design Calculators (1)
Design Handbooks (1)
Device Drivers (1)
Documentation (6)
FAQs/RAQs (1)
FPGA HDL (2)
Overview (2)
  • Converters for Motor Control  (pdf, 929 kB)
    Higher performance, greater accuracy and speed, and ultralow power consumption highlight Analog Devices’ portfolio of data converters for motor control. Each delivers optimum quality signals to/from the real world and processes the data with less development time, fewer parts, and lower costs.
  • Medical Applications
Product Reviews (1)
Product Selection Guide (1)
SPICE Models (2)
Tutorials (18)
User Guides (2)
Utilities and Conversions (2)
  • dBm/dBu/dBv Calculator
    This calculator converts between standard units of power measurement and signal strength.
  • Power Dissipation vs Die Temp
    This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Webcasts (1)
Send Feedback X
content here.
content here.

Send Feedback

Close