Application Notes (7)
- AN-1107: AC Signal Offset and Amplitude Control Using a Dual Channel Multiplying DAC and a Single I/V Converter (pdf, 372 kB)
- AN-912: Driving a Center-Tapped Transformer with a Balanced Current-Output DAC (pdf, 246 kB)
- AN-713: The Effect of Long-Term Drift on Voltage References (pdf, 237 kB)
- AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB)
- AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications (pdf, 538 kB)
- AN-320A: CMOS Multiplying DACs and Op Amps Combine to Build Programmable Gain Amplifier, Part 1 (pdf, 1295 kB)
- AN-137: A Digitally Programmable Gain and Attenuation Amplifier Design (pdf, 52 kB)
Circuit Note (20)
- CN-0023: Precision, Unipolar, Noninverting Configuration for the AD5546/AD5556 DAC (pdf, 92 kB)
- CN-0024: Precision, Bipolar Configuration for the AD5546/AD5556 DAC (pdf, 139 kB)
- CN-0026: Precision, Unipolar, Inverting Conversion Using the AD5547/AD5557 DAC (pdf, 90 kB)
- CN-0027: Precision, Unipolar, Noninverting Configuration for the AD5547/AD5557 DAC (pdf, 90 kB)
- CN-0028: Precision, Bipolar, Configuration for the AD5547/AD5557 DAC (pdf, 86 kB)
- CN-0034: Unipolar, Precision DC Digital-to-Analog Conversion Using the AD5426/AD5432/AD5443 8-Bit to12-Bit DACs (pdf, 83 kB)
- CN-0052: Unipolar, Precision DC Digital-to-Analog Conversion using the AD5450/AD5451/AD5452/AD5453 8-/10-/12-/14-Bit DACs (pdf, 112 kB)
- CN-0053: Precision, Bipolar, Configuration for the AD5450/1/2/3 8-14bit Multiplying DACs (pdf, 108 kB)
- CN-0065: 16-Bit Fully Isolated Output Module Using the AD5422 Single Chip Voltage and Current Output DAC and the ADuM1401 Digital Isolator (pdf, 126 kB)
- CN-0066: Fully Isolated Input Module Based on the AD7793 24-Bit Σ-Δ ADC and the ADuM5401 Digital Isolator (pdf)
- CN-0067: Fully Isolated Input Module Based on the AD7793 24-Bit Σ-Δ ADC, the ADuM5401 Digital Isolator, and a High Performance In-Amp (pdf, 271 kB)
- CN-0177: 18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source (pdf, 278 kB)
- CN-0189: Tilt Measurement Using a Dual Axis Accelerometer (pdf, 285 kB)
- CN-0200: 18-Bit, Linear, Low Noise, Precision Bipolar ±10 V DC Voltage Source (pdf, 327 kB)
- CN-0218: 500 V Common-Mode Voltage Current Monitor (pdf, 161 kB)
- CN-0233: 16-Bit Isolated Industrial Voltage and Current Output DAC with Isolated DC-to-DC Supplies (pdf, 197 kB)
- CN-0254: Low Cost, 16-Bit, 250 kSPS, 8-Channel, Isolated Data Acquisition System (pdf, 258 kB)
- CN-0271:K-Type Thermocouple Measurement System with Integrated Cold Junction Compensation (pdf, 565 kB)
- CN-0272: 2 MHz Bandwidth PIN Photodiode Preamp with Dark Current Compensation (pdf, 376 kB)
- CN0310: Precision 24-Bit, 250 kSPS Single-Supply Sigma-Delta ADC System for Industrial (pdf, 165 kB)
Technical Articles (4)
- MS-2212: The Maximum Supply Current That Wasn't (pdf, 241 kB)
-
PLC Evaluation Board Simplifies Design of Industrial Process Control Systems
(Analog Dialogue, Vol. 43, April 2009) -
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09 - Part 1 and 9/3/09 - Part 1) -
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards (Part 1 of 2)
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09)
ADIsim Design/Simulation Tools (2)
-
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design. -
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
Data Sheets (9)
- AD5547-DSCC: 10 MHz, 4-Quadrant Multiplier/Divider, Monolithic Silcon Military Data Sheet (Rev A, 11/2012)
- AD5547-EP: Dual-Current Output, Parallel Input, 16-Bit Multiplying DAC with 4-Quadrant Resistors Data Sheet (Rev 0, 09/2011) (pdf, 310 kB)
- AD5547/AD5557: Dual Current-Output, Parallel Input, 16-/14-Bit Multiplying DACs with 4-Quadrant Resistors Data Sheet (Rev D, 11/2012) (pdf, 481 kB)
- AD8510/AD8512/AD8513: Precision, Very Low Noise, Low Input Bias Current, Wide Bandwidth JFET Operational Amplifiers Data Sheet (Rev I, 03/2009) (pdf, 459 kB)
- AD8605/AD8606/AD8608: Precision, Low Noise, CMOS, Rail-to-Rail, Input/Output Operational Amplifiers Data Sheet (Rev N, 04/2013) (pdf, 722 kB)
- ADR01-DSCC: Microcircuit, Linear, UltraCompact, Precision, 10.0 V Voltage Reference, Monolithic Silicon Military Data Sheet (Rev A, 01/2013)
- ADR01-EP: Ultracompact, Precision 10.0 V Voltage Reference Data Sheet (Rev 0, 01/2012) (pdf, 128 kB)
- ADR01/ADR02/ADR03/ADR06: Ultracompact, Precision 10.0 V/5.0 V/2.5 V/3.0 V Voltage References Data Sheet (Rev R, 01/2012) (pdf, 738 kB)
- ADR440/ADR441/ADR443/ADR444/ADR445: Ultralow Noise, LDO XFET Voltage References with Current Sink and Source Data Sheet (Rev E, 11/2010) (pdf, 522 kB)
Design Calculators (2)
- Voltage Reference Selection & Evaluation Wizard
-
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Handbooks (1)
Documentation (3)
-
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design. - EVAL-PRAOPAMP - Universal Precision Op Amp Evaluation Board
- AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB)
FAQs/RAQs (1)
Overview (3)
- 4-Quadrant Multiplying D/A Converters
- ADR0x: Ultra Compact, Precision Voltage References with High Input Voltage Capability
-
ICs for Programmable Logic Control and Distributed Control Systems
(pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Product Reviews (1)
-
Low-Power Data Conversion Technology Enhances Portability
(Electropages, 10/5/2006)
Solutions Bulletins (1)
SPICE Models (2)
- AD8512 SPICE Macro-Model
- AD8605 SPICE Macro-Model
Tutorials (6)
- MT-015: Basic DAC Architectures II: Binary DACs (pdf, 100 kB)
- MT-031: Grounding Data Converters and Solving the Mystery of (pdf, 144 kB)
- MT-033: Voltage Feedback Op Amp Gain and Bandwidth (pdf, 251 kB)
- MT-035: Op Amp Inputs, Outputs, Single-Supply, and Rail-to-Rail Issues (pdf, 115 kB)
- MT-055: Chopper Stabilized (Auto-Zero) Precision Op Amps (pdf, 320 kB)
- MT-101: Decoupling Techniques (pdf, 954 kB)
User Guides (1)
- UG-181: PLC Demo System User Guide (pdf, 541 kB)
Analog Dialogue (1)
-
PLC Evaluation Board Simplifies Design of Industrial Process Control Systems
(Analog Dialogue, Vol. 43, April 2009)