Application Notes (6)
- AN-912: Driving a Center-Tapped Transformer with a Balanced Current-Output DAC (pdf, 246 kB)
- AN-713: The Effect of Long-Term Drift on Voltage References (pdf, 237 kB)
- AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB)
- AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications (pdf, 538 kB)
- AN-320A: CMOS Multiplying DACs and Op Amps Combine to Build Programmable Gain Amplifier, Part 1 (pdf, 1295 kB)
- AN-137: A Digitally Programmable Gain and Attenuation Amplifier Design (pdf, 52 kB)
Circuit Note (10)
- CN-0022: Precision, Unipolar, Inverting Conversion Using the AD5546/AD5556 DAC (pdf, 91 kB)
- CN-0023: Precision, Unipolar, Noninverting Configuration for the AD5546/AD5556 DAC (pdf, 92 kB)
- CN-0024: Precision, Bipolar Configuration for the AD5546/AD5556 DAC (pdf, 139 kB)
- CN-0025: Precision, AC Reference Signal Attenuator Using the AD5546/AD5556 Multiplying DAC (pdf, 80 kB)
- CN-0026: Precision, Unipolar, Inverting Conversion Using the AD5547/AD5557 DAC (pdf, 90 kB)
- CN-0027: Precision, Unipolar, Noninverting Configuration for the AD5547/AD5557 DAC (pdf, 90 kB)
- CN-0028: Precision, Bipolar, Configuration for the AD5547/AD5557 DAC (pdf, 86 kB)
- CN-0189: Tilt Measurement Using a Dual Axis Accelerometer (pdf, 285 kB)
- CN-0218: 500 V Common-Mode Voltage Current Monitor (pdf, 161 kB)
- CN-0254: Low Cost, 16-Bit, 250 kSPS, 8-Channel, Isolated Data Acquisition System (pdf, 258 kB)
Technical Articles (1)
- MS-2212: The Maximum Supply Current That Wasn't (pdf, 241 kB)
ADIsim Design/Simulation Tools (1)
-
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design.
Data Sheets (4)
- AD5546/AD5556: Current Output, Parallel Input, 16-/14-Bit Multiplying DACs with Four-Quadrant Resistors Data Sheet (Rev D, 11/2011) (pdf, 683 kB)
- AD8510/AD8512/AD8513: Precision, Very Low Noise, Low Input Bias Current, Wide Bandwidth JFET Operational Amplifiers Data Sheet (Rev I, 03/2009) (pdf, 459 kB)
- AD8605/AD8606/AD8608: Precision, Low Noise, CMOS, Rail-to-Rail, Input/Output Operational Amplifiers Data Sheet (Rev N, 04/2013) (pdf, 722 kB)
- ADR01/ADR02/ADR03/ADR06: Ultracompact, Precision 10.0 V/5.0 V/2.5 V/3.0 V Voltage References Data Sheet (Rev R, 01/2012) (pdf, 738 kB)
Design Calculators (2)
- Voltage Reference Selection & Evaluation Wizard
-
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Handbooks (1)
Documentation (4)
-
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design. - EVAL-PRAOPAMP - Universal Precision Op Amp Evaluation Board
- UG-309: Evaluating the AD5546 Current Output/Serial Input DACs (pdf, 341 kB)
- AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB)
FAQs/RAQs (1)
Overview (3)
- 4-Quadrant Multiplying D/A Converters
- ADR0x: Ultra Compact, Precision Voltage References with High Input Voltage Capability
-
ICs for Programmable Logic Control and Distributed Control Systems
(pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Solutions Bulletins (1)
SPICE Models (2)
- AD8512 SPICE Macro-Model
- AD8605 SPICE Macro-Model
Tutorials (4)
- MT-015: Basic DAC Architectures II: Binary DACs (pdf, 100 kB)
- MT-033: Voltage Feedback Op Amp Gain and Bandwidth (pdf, 251 kB)
- MT-035: Op Amp Inputs, Outputs, Single-Supply, and Rail-to-Rail Issues (pdf, 115 kB)
- MT-055: Chopper Stabilized (Auto-Zero) Precision Op Amps (pdf, 320 kB)
User Guides (1)