Application Notes (2)
- AN-713: The Effect of Long-Term Drift on Voltage References (pdf, 237 kB)
- AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB)
Circuit Note (7)
- CN-0006: High Accuracy, Bipolar Voltage Output Digital-to-Analog Conversion Using the AD5764 DAC (pdf, 84 kB)
- CN-0009: 4 mA to 20 mA Process Control Loop Using the AD5662 DAC (pdf, 132 kB)
- CN-0063: 16-Bit Fully Isolated Voltage Output Module Using the AD5662 DAC, ADuM1401 Digital Isolator, and External Amplifiers (pdf, 112 kB)
- CN-0064: 16-Bit Fully Isolated 4 mA to 20 mA Output Module Using the AD5662 DAC, ADuM1401 Digital Isolator, and External Amplifiers (pdf, 114 kB)
- CN-0204: Flexible, High Voltage, High Accuracy, Low Drift PLC/DCS Analog Output Module (pdf, 221 kB)
- CN-0289: Flexible, 4 mA-to-20 mA, Loop-Powered Pressure Sensor Transmitter with Voltage or Current Drive (pdf, 273 kB)
- CN0202: Flexible, High Accuracy, Low Drift, PLC/DCS Analog Output Module (pdf, 192 kB)
Technical Articles (3)
- Biopotential Electrode Sensing in ECG, EMG, and EEG Monitors
- Biopotential Electrode Sensors in ECG/EEG/EMG Systems (pdf, 122 kB)
-
Circuit Provides ISFET-Sensor Bias
by Brian Harrington, Analog Devices, Inc. (EDN Design Idea, 6/10/2004)
White Papers (1)
- Biopotential Electrode Sensors in ECG/EEG/EMG Systems (pdf, 122 kB)
ADIsim Design/Simulation Tools (1)
-
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design.
Data Sheets (3)
- AD5662: 2.7 V to 5.5 V, 250 µA, Rail-to-Rail Output 16-Bit nanoDAC in SOT-23 Data Sheet (Rev A, 12/2010) (pdf, 834 kB)
- AD8625/AD8626/AD8627: Precision Low Power Single-Supply JFET Amplifiers Data Sheet (Rev F, 05/2013) (pdf, 442 kB)
- ADR01/ADR02/ADR03/ADR06: Ultracompact, Precision 10.0 V/5.0 V/2.5 V/3.0 V Voltage References Data Sheet (Rev R, 01/2012) (pdf, 738 kB)
Design Calculators (2)
- Voltage Reference Selection & Evaluation Wizard
-
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Device Drivers (1)
Documentation (5)
- AD5620/AD5640/AD5660/AD5662 Evaluation Tools (pdf, 389 kB)
-
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design. - PLC DEMO SYSTEM
- UG-444: Evaluating the AD5750 Industrial Current/Voltage Output Driver (pdf, 399 kB)
- AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB)
FAQs/RAQs (1)
FPGA HDL (4)
Overview (6)
- ADR0x: Ultra Compact, Precision Voltage References with High Input Voltage Capability
-
Analog Devices’ 8-Bit to 16-Bit nanoDAC™ Converters
(pdf, 340 kB)
... Highest performance in the industry’s smallest packaging. - Extending the nanoDAC Family
-
ICs for Programmable Logic Control and Distributed Control Systems
(pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems. -
Industrial Applications
- Booklet (pdf, 937 kB)
- Technical Presentation (ppt, 4464 kB)
- Programmable Current and Voltage Output Drivers (pdf, 1369 kB)
Software and Tools (1)
Solutions Bulletins (1)
SPICE Models (1)
- AD8627 SPICE Macro Model
User Guides (1)