Application Notes (1)
Circuit Note (6)
- CN-0006: High Accuracy, Bipolar Voltage Output Digital-to-Analog Conversion Using the AD5764 DAC (pdf, 84 kB)
- CN-0009: 4 mA to 20 mA Process Control Loop Using the AD5662 DAC (pdf, 132 kB)
- CN-0063: 16-Bit Fully Isolated Voltage Output Module Using the AD5662 DAC, ADuM1401 Digital Isolator, and External Amplifiers (pdf, 112 kB)
- CN-0064: 16-Bit Fully Isolated 4 mA to 20 mA Output Module Using the AD5662 DAC, ADuM1401 Digital Isolator, and External Amplifiers (pdf, 114 kB)
- CN-0237: Ultralow Power, 18-Bit, Differential PulSAR ADC Driver (pdf, 463 kB)
- CN-0289: Flexible, 4 mA-to-20 mA, Loop-Powered Pressure Sensor Transmitter with Voltage or Current Drive (pdf, 273 kB)
Technical Articles (1)
-
Designing DACs into Precision Industrial 10-V Applications
by Brendan Cronin, Analog Devices, Inc. (PlanetAnalog, 3/23/2006)
ADIsim Design/Simulation Tools (1)
-
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design.
Aerospace Information (1)
-
Space Qualified Parts List
(pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Data Sheets (5)
- AD5764: Complete Quad, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DAC Data Sheet (Rev F, 09/2011) (pdf, 713 kB)
- AD586 Military Data Sheet (Rev B, 03/2001)
- AD586: High Precision 5 V Reference Data Sheet (Rev G, 03/2005) (pdf, 472 kB)
- ADR01/ADR02/ADR03/ADR06: Ultracompact, Precision 10.0 V/5.0 V/2.5 V/3.0 V Voltage References Data Sheet (Rev R, 01/2012) (pdf, 738 kB)
- ADR391/ADR392/ADR395: Micropower, Low Noise Precision Voltage References with Shutdown Data Sheet (Rev H, 10/2009) (pdf, 425 kB)
Design Calculators (2)
- Voltage Reference Selection & Evaluation Wizard
-
Voltage Reference Wizard (downloadable)
This Wizard helps you select the most suitable voltage for a use with a data converter. Supply the Wizard with a given data converter; it will provide you with a number of suitable references plus the maximum DC error contributed to your overall system. Or enter the amount of DC error your system can tolerate and find out which of ADI’s reference and data converter pairs will meet your requirement.
Design Handbooks (1)
Device Drivers (1)
Documentation (3)
-
AD5764 Evaluation Tools
(pdf, 672 kB)
Evaluation Board for Quad, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DAC -
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design. - PLC DEMO SYSTEM
FAQs/RAQs (1)
Overview (5)
- ADR0x: Ultra Compact, Precision Voltage References with High Input Voltage Capability
- ADR39x: Micro-Power, Low Noise Precision Voltage References with Shutdown
-
ICs for Programmable Logic Control and Distributed Control Systems
(pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems. -
Industrial Applications
- Booklet (pdf, 937 kB)
- Technical Presentation (ppt, 4464 kB)
- Leading Inside Advertorials: A Whole New Value Equation for Industrial Designs (pdf, 157 kB)
Product Reviews (2)
-
ADI Launches Multi-Channel DAC Line
(eeProduct Center, 2/6/2007) -
Multichannel DACs Shrink into TSSOPs
(Electronics Talk, 2/8/2007)
Product Selection Guide (1)
Recommended Reading (1)
-
ADI Warns Against Misuse of COTS Integrated Circuits
(pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Software and Tools (1)
- AD5764 Evaluation Software Rev.1.3 (zip, 5243 kB)
Solutions Bulletins (1)
Tutorials (3)
- MT-015: Basic DAC Architectures II: Binary DACs (pdf, 100 kB)
- MT-031: Grounding Data Converters and Solving the Mystery of (pdf, 144 kB)
- MT-101: Decoupling Techniques (pdf, 954 kB)
Analog Dialogue (1)
-
XFET™ References
(Analog Dialogue, Vol. 32, No. 1, 1998)