Application Notes (2)
- AN-692: Universal Precision Op Amp Evaluation Board (pdf, 621 kB)
- AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB)
Circuit Note (3)
- CN-0005: Generating a Negative Precision Voltage Reference Without Precision Resistors (pdf, 92 kB)
- CN-0099: High Precision, Low Cost Current Sources Using the AD8276 Difference Amplifier and the AD8603 Op Amp (pdf)
- CN-0100: Measuring −48 V High-Side Current Using the AD629 Difference Amplifier, AD8603 Op Amp, AD780 Reference, and AD7453 12-Bit ADC Single-Supply Components (pdf, 108 kB)
ADIsim Design/Simulation Tools (1)
-
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design.
Data Sheets (3)
- AD8603/AD8607/AD8609: Precision Micropower Low Noise CMOS Rail-to-Rail Input/Output Operational Amplifiers Data Sheet (Rev C, 06/2008) (pdf, 451 kB)
- AD8663/AD8667/AD8669: Low Noise, Precision, 16 V, CMOS, Rail-to-Rail Operational Amplifiers Data Sheet (Rev C, 04/2013) (pdf, 1207 kB)
- ADR121/ADR125/ADR127: Precision, Micropower LD0 Voltage References in TSOT Data Sheet (Rev B, 01/2008) (pdf, 597 kB)
Design Calculators (1)
Design Handbooks (4)
-
Linear Circuit Design Handbook
Elsevier-Newnes, 2008, ISBN 0750687037, Chapter 11 - Op Amp Applications Handbook
- Printed Circuit Board Design (PCB) Issues
- The Data Conversion Handbook
Documentation (3)
-
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design. - EVAL-PRAOPAMP - Universal Precision Op Amp Evaluation Board
- AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB)
FAQs/RAQs (1)
Overview (1)
-
Industrial Applications
- Booklet (pdf, 937 kB)
- Technical Presentation (ppt, 4464 kB)
Product Reviews (1)
-
Product Families Made for High-voltage Apps
(eeProductCenter, 10/10/2005)
SPICE Models (2)
- AD8603 SPICE Macro-Model
- AD8663 SPICE Macro Model