SUPPLEMENTAL RESOURCES - CN0002: Using the AD8376 VGA to Drive Wide Bandwidth ADCs for High IF AC-Coupled Applications

Application Notes (22)
Circuit Note (3)
Technical Articles (2)
ADIsim Design/Simulation Tools (4)
  • ADIsimADC
    ADIsimADC is Analog Devices' Analog-to-Digital Behavioral Model that accurately models the typical performance characteristics of many of our High Speed Converters. The model faithfully reproduces the errors associated with both static and dynamic features such as AC linearity, clock jitter, and many other product specific anomalies.
  • ADIsimPLL™- Version 3.60.10
    ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
  • ADIsimPower™ Voltage Regulator Design Tool
    This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design.
  • ADIsimRF
    ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
Data Sheets (3)
Design Handbooks (2)
Documentation (8)
FAQs/RAQs (1)
IBIS Models (2)
Overview (2)
Product Reviews (8)
S-Parameters (1)
Tutorials (4)
User Guides (1)
Analog Dialogue (3)
沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close