ADRF6850

RECOMMENDED FOR NEW DESIGNS

100 MHz to 1000 MHz Integrated Broadband Receiver

Viewing:

Overview

  • IQ quadrature demodulator
  • Integrated fractional-N PLL and VCO
  • Gain control range: 60 dB
  • Input frequency range: 100 MHz to 1000 MHz
  • Input P1dB: +12 dBm at 0 dB gain
  • Input IP3: +22.5 dBm at 0 dB gain
  • Noise figure: 11 dB at >39 dB gain, 49 dB at 0 dB gain
  • Baseband 1 dB bandwidth: 250 MHz in wideband mode, 50 MHz in narrow-band mode
  • SPI/I2C serial interface
  • Power supply: +3.3 V/350 mA
ADRF6850
100 MHz to 1000 MHz Integrated Broadband Receiver
ADRF6850 Functional Block Diagram ADRF6850 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADRF6850

ADRF6850 Evaluation Board

Product Details

The ADRF6850-EVALZ evaluates the performance of the ADRF6850. The evaluation board contains the ADRF6850, a connector suited for the SDP-S controller board, power supply connectors, subminiature Version A (SMA) connectors, and on-board 13.5MHz reference oscillator. The ADRF6850-EVALZ requires an SDP-S controller board and a Labview-based software to program the ADRF6850.

The ADRF6850 evaluation board documentation provides additional information and should be consulted when using the evaluation board.

EVAL-ADRF6850
ADRF6850 Evaluation Board
ADRF6850-EVALZ Evaluation Board ADRF6850-EVALZ Evaluation Board - Top View ADRF6850-EVALZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed