Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR821

Obsolete

2.5V Low Power, Precision Reference and Op Amp

Viewing:

Overview

  • 10-lead MSOP package
  • ±2.7 V to ±15 V operation
  • 400 µA supply current
  • Reference
    °0.2% initial accuracy
    15 ppm/°C temperature drift maximum
    +5 mA/−3 mA output drive
  • −40°C to +125°C temperature range
  • On-board precision resistors
  • Amplifier
    Rail-to-Rail input and output
    100 µV offset voltage typical @ ±15 V
    50 nA bias current
    Unity gain stable
    No phase reversal

Suggested Replacement Parts

ADR3525 RECOMMENDED FOR NEW DESIGNS

Micropower, Precision, Auto Qualified 2.5V Voltage Reference

ADR821
2.5V Low Power, Precision Reference and Op Amp
ADR821/ADR827 Functional Block Diagram ADR821/ADR827 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LT1635 PRODUCTION Micropower Rail-to-Rail Op Amp and Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed