ADP1190

PRODUCTION

Integrated 500mA Load Switch with Quad Signal Switch

Viewing:

Overview

  • Low input voltage range:
    1.4 V to 3.6 V
  • Power Switch: Low RDSON of 160 mΩ at 1.8 V, with Active Discharge
  • SPST NO Signal Switches (4) :
    RDSON of 2 Ω at 1.8 V with active pull down on one side
  • 500 mA continuous operating current
  • Built-in level shift for control logic that can be operated by 1.2V logic
  • Ultralow shutdown current: < 0.7 μA
  • Ultrasmall 1.2 mm × 1.6mm × 0.6mm, 12-ball, 0.4 mm pitch WLCSP
ADP1190
Integrated 500mA Load Switch with Quad Signal Switch
ADP1190 Functional Block Diagram ADP1190 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADP1190 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed