ADF5510

Obsolete

8.45 GHz TO 9.65 GHz GaAs VCO

Viewing:

Overview

  • Dual output:
    RFOUT = 8.45 to 9.65 GHz
    RFOUT/2 = 4.225 to 4.825 GHz
  • Very wide tuning range: VTUNE = 2V to 18V
  • Low phase noise: -114 dBc/Hz @ 100 kHz offset
  • High output power:
    POUT = +15 dBm (RFOUT)
    POUT = +7 dBm (RFOUT/2)
  • Current consumption: 360 mA typ
  • Small package: 32-lead 5 mm × 5 mm LFCSP
  • Flexible bias control allows either 5V or 3V operation
ADF5510
8.45 GHz TO 9.65 GHz GaAs VCO
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed