ADE7769

Obsolete

Single Phase Energy Metering IC with Integrated Oscillator and no-load indication

Viewing:

Overview

  • Exceeds IEC61036/60687
  • Less than 0.1% Active Energy Error Over Dynamic Range of 500:1
  • Active Energy Measurement
  • High Frequency Pulse Output
  • Low Power (20 mW typical)
  • On-chip Temperature Sensor and Voltage Reference (2.5 V)
  • Current sensor interface for current transformers or shunts
  • Reverse Power Indication (REVP)
  • No-Load Threshold Indication
ADE7769
Single Phase Energy Metering IC with Integrated Oscillator and no-load indication
ADE7769 Functional Block Diagram ADE7769 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADE7769 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed