ADE7156

Obsolete

Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver

Viewing:

Overview

  • Wide supply voltage operation: 2.4 V to 3.7 V
  • Internal bipolar switch between regulated and battery inputs
  • Ultra low power operation with power saving modes (PSM)
  • Low power battery mode
    Wake-up from I/O, temperature change, alarm, and UART
    LCD driver operation
    Temperature measurement
  • Proprietary ADCs and DSP provide high accuracy active, and apparent energy measurement
    Supports IEC 62053-21, IEC 62053-22, EN 50470-3 Class A, Class B, and Class C, and ANSI C12-16

  • Single-cycle 4MIPS 8052 core
  • 32.768 kHz external crystal with on-chip PLL
  • See data sheet for additional features

ADE7156
Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
ADE7116-7156-7166-7169 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADE7156 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed