AD8367

PRODUCTION

500 MHz, 45 dB Linear-in-dB Variable Gain Amplifier

Viewing:

Overview

  • Wide bandwidth 500 MHz (-3 dB bandwidth)
  • Linear-in-dB continuous analog gain control
  • Integrated on chip square law detector for AGC operation
  • High linearity output IP3 36.5 dBm @ 70 MHz
  • High output compression P1dB 8.5 dBm @ 70 MHz
  • Single ended 200 Ω input impedance
  • Gain control range 45 dB with max gain 42.5 dB
  • Small footprint 14-lead TSSOP package
AD8367
500 MHz, 45 dB Linear-in-dB Variable Gain Amplifier
63672022AD8367-fbl AD8367-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Evaluation Design File 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-AD8367

AD8367 Evaluation Board

Product Details

AD8367-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8367. Signal input and output SMA connections with a single ended setup is featured. AGC mode is easily setup with pulling the MODE pin low (SW2) and shorting the DETO pin to the GAIN pin (SW1). Access to the +5 V/26 mA supply is achieved with clip leads to the VPOS and GND testpoints; it has a range from +2.7 to +5.5 V.


EVAL-AD8367
AD8367 Evaluation Board
AD8367 Evaluation Board - Angle View AD8367 Evaluation Board - Top View AD8367 Evaluation Board - Bottom View AD8367 Evaluation Board

Latest Discussions

Recently Viewed