AD8066: High Performance, 145 MHz FastFET™ Op Amp
The AD8065/AD8066 FastFET amplifiers are voltage feedback amplifiers with FET inputs offering high performance and ease of use. The AD8065 is a single amplifier, and the AD8066 is a dual ...More
AD8066: High Performance, 145 MHz FastFET™ Op Amp
Product Description
The AD8065/AD8066 FastFET amplifiers are voltage feedback amplifiers with FET inputs offering high performance and ease of use. The AD8065 is a single amplifier, and the AD8066 is a dual amplifier. These amplifiers are developed in the Analog Devices, Inc. proprietary XFCB process and allow exceptionally low noise operation (7.0 nV/√Hz and 0.6 fA/√Hz) as well as very high input impedance.
With a wide supply voltage range from 5 V to 24 V, the ability to operate on single supplies, and a bandwidth of 145 MHz, the AD8065/AD8066 are designed to work in a variety of applications. For added versatility, the amplifiers also contain rail-to-rail outputs.
The AD8065/AD8066 are high performance, high speed, FET input amplifiers available in small packages: SOIC-8, MSOP-8, and SOT-23-5. They are rated to work over the industrial temperature range of -40°C to +85°C.
1Protected by U.S. Patent No. 6,262,633.
Features
- FET input amplifier
- 1 pA input bias current
- High speed: 145 MHz, -3 dB bandwidth
(G = +1) - 180 V/µs slew rate (G = +2)
- Low noise
7 nV/√Hz (f = 10 kHz)
0.6 fA/√Hz (f = 10 kHz) - Wide supply voltage range: 5 V to 24 V
- Single-supply and rail-to-rail output
- Low offset voltage 1.5 mV maximum
- High common-mode rejection ratio: -100 dB
- Excellent distortion specifications
- SFDR -88 dB @ 1 MHz
- Low power: 6.4 mA/amplifier typical supply current
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for AD8066
High Performance, 145 MHz FastFET™ Op Amp
Pin Configuration Diagram for AD8066
ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
ADA4505-2 - Dual 10 μA, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifier
ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
AD8508 - Quad 20 μA Maximum, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifier
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8066 | 145MHz | 180V/µs | 400µV | 2pA | 7nV/rtHz | 2 | -40 to +85 |
| AD8065 | 145MHz | 180V/µs | 400µV | 2pA | 7nV/rtHz | 1 | -40 to +85 |
| AD8067 | 54MHz | 640V/µs | 200µV | 600fA | 6.6nV/rtHz | 1 | -40 to +85 |
| AD8652 | 50MHz | 41V/µs | 100µV | 1pA | 5nV/rtHz | 2 | -40 to +125 |
| AD8620 | 25MHz | 50V/µs | 85µV | 2pA | 6nV/rtHz | 2 | -40 to +125 |
| AD8018 | 130MHz | 300V/µs | 1mV | 1µA | 4.5nV/rtHz | 2 | -40 to +85 |
| AD812 | 145MHz | 425V/µs | 2mV | 300nA | 3.5nV/rtHz | 2 | -40 to +85 |