AD8024

PRODUCTION

Quad 350 MHz 24 V Amplifier

Viewing:

Overview

  • Quad High-Speed Current Feedback Amplifier with Disable
    -3dB Bandwidth 350MHz @ G = +1
    Slew Rate 2400 V/µs, VS = ±12V
  • Drives High Capacitive Loads
    Settling Time to 0.1% in 35 ns; 300 pF Load, 6 V Step
    Settling Time to 0.1% in 18 ns; 5 pF Load, 2 V Step
  • Low Power
    Operates on +5 V to ±12 V (24 V)
    4mA/Amplifier Supply Current
  • Excellent Video Specs (RL = 150 O,
    G = +2)
    Gain Flatness 0.1dB to 70MHz
    0.04% Differential Gain
    0.09° Differential Phase
  • Crosstalk -58dB @ 5MHz
  • THD -72dBc @ 5MHz
  • Outstanding DC Accuracy
    VOFFSET is 2mV (Typ)
    IBIAS is 3 µA (Max)
AD8024
Quad 350 MHz 24 V Amplifier
AD8024-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed