AD7921

PRODUCTION

2-Channel, 2.35 V to 5.25 V, 250 kSPS, 12-Bit A/D Converter

Viewing:

Overview

  • Specified for VDD of 2.35 V to 5.25 V
  • Low Power:
    4 mW typ at 250 kSPS with 3 V Supplies
    13.5 mW typ at 250 kSPS with 5 V Supplies
  • Wide Input Bandwidth:
    71.5 dB Minimum SNR at 100 kHz Input Frequency
  • Flexible Power/Serial Clock Speed Management
  • Throughput Rate: 250 kSPS
  • No Pipeline Delays
  • High Speed Serial Interface SPI®/QSPI/MICROWIRE/DSP Compatible
  • Standby Mode: 1 µA max
  • 8-Lead TSOT Package
  • 8-Lead MSOP Package
AD7921
2-Channel, 2.35 V to 5.25 V, 250 kSPS, 12-Bit A/D Converter
AD7911/AD7921 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 6
AD8039 PRODUCTION Low Power, 350 MHz Voltage Feedback Amplifiers
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
AD8512 PRODUCTION

Precision, Very Low Noise, Low Input Bias Current, Wide Bandwidth JFET Dual Operational Amplifier

AD8038 PRODUCTION Low Power, 350 MHz Voltage Feedback Amplifiers
AD8510 PRODUCTION

Precision, Very Low Noise, Low Input Bias Current, Wide Bandwidth JFET Single Operational Amplifier

AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
Voltage References 5
REF195 PRODUCTION 5.0V Precision Micropower, Low Dropout, Low Voltage Reference
REF192 PRODUCTION 2.5V Precision Micropower, Low Dropout, Low Voltage Reference
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
REF193 PRODUCTION 3.0V Precision Micropower, Low Dropout, Low Voltage Reference
ADR433 PRODUCTION Ultralow Noise XFET® 3.0V Voltage Reference w/Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed