AD7780

PRODUCTION

24-Bit Pin-Programmable Low Power Σ−Δ ADC

Viewing:

Overview

  • Pin-programmable filter response
    Update rate: 10 Hz or 16.7 Hz
  • Pin-programmable in-amp gain
  • Pin-programmable power-down and reset
  • Status function
  • Internal clock oscillator
  • Internal bridge power-down switch
  • Current
    115 μA typical (gain = 1)
    330 μA typical (gain = 128)
  • Please see data sheet for additional features
AD7780
24-Bit Pin-Programmable Low Power Σ−Δ ADC
AD7780 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7780

AD7780 Evaluation Board

Product Details

The EVAL-AD7780EBZ is a fully featured evaluation Board for the AD7780. The evaluation board can be connected to a PC via a standard USB interface. Software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7780
AD7780 Evaluation Board

Reference Designs

Weigh Scale System Using the AD7780
CN0107 Circuits from the lab

Weigh Scale Design Using the AD7780 24-Bit Sigma-Delta ADC with Internal PGA

Features and Benefits

  • 24-bit Weigh scale application circuit
  • Integrated PGA allows for wide array of weigh scales
  • Low power and low cost
  • Typically used in portable weigh scale applications
CN0107
Weigh Scale Design Using the AD7780 24-Bit Sigma-Delta ADC with Internal PGA
Weigh Scale System Using the AD7780

Latest Discussions

Recently Viewed