AD7721

PRODUCTION

CMOS, 12-/16-Bit, 312.5 kHz/468.75 kHz Sigma-Delta ADC

Viewing:

Overview

  • 16-Bit Sigma-Delta ADC
  • 468.75 kHz Output Word Rate (OWR)
  • No Missing Codes
  • Low-Pass Digital Filter
  • High Speed Serial Interface
  • Linear Phase
  • 229.2 kHz Input Bandwidth
  • Power Supplies: AVDD, DVDD: +5 V ± 5%
  • Standby Mode (70 µW)
  • Parallel Mode (12-Bit/312.5 kHz OWR)
AD7721
CMOS, 12-/16-Bit, 312.5 kHz/468.75 kHz Sigma-Delta ADC
AD7721 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Latest Discussions

Recently Viewed