AD7674:  18-Bit, 800 kSPS PulSAR® A/D Converter

The AD7674 is an 18-bit, 800 kSPS, charge redistribution SAR, fully differential analog-to-digital converter that operates from a single 5 V power supply. The part contains a high-speed 18-bit ...More

AD7674:  18-Bit, 800 kSPS PulSAR® A/D Converter

Product Description

The AD7674 is an 18-bit, 800 kSPS, charge redistribution SAR, fully differential analog-to-digital converter that operates from a single 5 V power supply. The part contains a high-speed 18-bit sampling ADC, an internal conversion clock, an internal reference buffer, error correction circuits, and both serial and parallel system interface ports.

The AD7674 is hardware factory calibrated and is comprehensively tested to ensure such ac parameters as signal-to-noise ratio (SNR) and total harmonic distortion (THD), in addition to the more traditional dc parameters of gain, offset, and linearity.

It features a very high sampling rate mode (Warp) and, for asynchronous conversion rate applications, a fast mode (Normal) and, for low power applications, a reduced power mode (Impulse) where the power is scaled with the throughput.

It is fabricated using Analog Devices’ high-performance, 0.6 micron CMOS process and is available in a 48-lead LQFP or a 48-lead LFCSP with operation specified from – 40°C to +85°C.

Features

  • 18 Bits Resolution with No Missing Codes
  • No Pipeline Delay ( SAR architecture )
  • Differential Input Range: 5 V
  • Throughput:
    800 kSPS (Warp Mode)
    666 kSPS (Normal Mode)
    500 kSPS (Impulse Mode)
  • INL: ±2.5 LSB Max (±9.5 ppm of Full-Scale)
  • Dynamic Range : 102 dB Typ
  • S/(N+D): 100 dB Typ @ 10 kHz
  • THD: –115 dB Typ @ 10 kHz
  • Parallel (18, 16 or 8 bits bus) and
    Serial 5 V/3 V Interface
  • On-board Reference Buffer
  • Single 5 V Supply Operation
  • Power Dissipation:
    120 mW Typ @ 800 kSPS
    83 mW @ 500 kSPS (Impulse)

Diagrams

AD7674 Diagram
Functional Block Diagram for AD7674

Specifications

Resolution (Bits) 18bit
T-Put Rate 800kSPS
# Chan 1
Supply V Single(+5)
Pwr Diss (max) 138mW
Interface Byte,Par,Ser,SPI
Ain Range (2Vref) p-p
SNR (dB) 101dB
Pkg Type CSP,QFP

AD9230-11 - 11-Bit, 200 MSPS, 1.8 V Analog-to-Digital Converter

AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC

AD7356 - Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC

AD7190 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD7674 18 800KSPS 1 138mW
AD7984 18 1.33MSPS 1 14mW
AD7982 18 1MSPS 1 8.6mW
AD7641 18 2MSPS 1 92mW
AD7643 18 1.25MSPS 1 80mW
AD7983 16 1.33MSPS 1 12mW
AD7677 16 1MSPS 1 130mW