AD7277: 3 MSPS,10-Bit ADC in 6-Lead TSOT
The AD7277 is a 10-bit, high speed, low power, successive-approximation ADC. The part operates from a single 2.35V to 3.6 V power supply and features throughput rates up to 3 MSPS. The part ...More
AD7277: 3 MSPS,10-Bit ADC in 6-Lead TSOT
Product Description
The AD7277 is a 10-bit, high speed, low power, successive-approximation ADC. The part operates from a single 2.35V to 3.6 V power supply and features throughput rates up to 3 MSPS. The part contains a low-noise, wide bandwidth track/hold amplifier which can handle input frequencies in excess of 30 MHz.
The conversion process and data acquisition are controlled using CS and the serial clock, allowing the devices to interface with microprocessors or DSPs. The input signal is sampled on the falling edge of CS and the conversion is also initiated at this point. There are no pipeline delays associated with the part.
The AD7277 uses advanced design techniques to achieve very low power dissipation at high throughput rates.
The reference for the part is taken internally from VDD. This allows the widest dynamic input range to the ADC. Thus the analog input range for the part is 0 to VDD. The conversion rate is determined by the SCLK
Applications
Features
- Fast Throughput Rate: 3 MSPS
- Specified for VDD of 2.35 V to 3.6 V
- Low Power: 13.5 mW at 3 MSPS with 3 V Supplies
- Wide Input Bandwidth: 70 dB SNR at 1 MHz Input Frequency
- Flexible Power/Serial Clock Speed Management
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7277
3 MSPS,10-Bit ADC in 6-Lead TSOT
Functional Block Diagram for AD7277
AD7658-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC
AD7656-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC
AD7657-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 14-Bit ADC
AD7262 - 1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7277 | 10 | 3MSPS | 1 | 19.8mW |
| AD7276 | 12 | 3MSPS | 1 | 19.8mW |
| AD9200 | 10 | 20MSPS | 1 | 100mW |
| AD9203 | 10 | 40MSPS | 1 | 108mW |
| AD9215-65 | 10 | 65MSPS | 1 | 114mW |
| AD9215-105 | 10 | 105MSPS | 1 | 145mW |
| AD876 | 10 | 20MSPS | 1 | 190mW |
| AD9214-65 | 10 | 65MSPS | 1 | 220mW |
| AD9051 | 10 | 60MSPS | 1 | 315mW |
| AD9214-105 | 10 | 105MSPS | 1 | 325mW |
| AD9601-200 | 10 | 200MSPS | 1 | 344mW |
AD7277 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7277BRMZ | Prodn | 8 ld MSOP | 8 | Ind | $3.64 | 08/29/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7277BRMZ-REEL | Prodn | 8 ld MSOP | 8 | Ind | $3.64 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7277BUJZ-500RL7 | Prodn | 6 ld TSOT | 6 | Ind | $3.64 | 08/29/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7277BUJZ-REEL7 | Prodn | 6 ld TSOT | 6 | Ind | $3.64 | 08/29/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD7277CB | Prodn | EVALUATION BOARDS | - | TBD | $151.80 | 10/24/2008 | E | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close