| AD534:
Internally Trimmed Precision IC Multiplier
|
| AD5340:
2.5 V to 5.5 V, 115 µA, Parallel Interface Single Voltage Output 12-Bit DAC
|
| AD5341:
2.5V to 5.5V, 115µA Parallel Interface Single Voltage Output 12-Bit DAC
|
| AD5342:
+2.5V to 5.5V, 230 µA Dual Rail-to-Rail Voltage Output 12-Bit DAC with Parallel Interface in 28-lead TSSOP
|
| AD5343:
+2.5V to 5.5V, 230µA Dual Rail-to-Rail Voltage Output 12-Bit DAC with Byte-Load Parallel Interface in 20-lead TSSOP
|
| AD5344:
+2.5V to 5.5V, 500µA Quad Rail-to-Rail Voltage Output 12-Bit DAC with Parallel Interface in 28-lead TSSOP
|
| AD5346:
2.5 V to 5.5 V, Parallel Interface Octal Voltage Output 8-Bit D/A Converter
|
| AD5347:
2.5 V to 5.5 V, Parallel Interface Octal Voltage Output 10-Bit D/A Converter
|
| AD5348:
2.5 V to 5.5 V, Parallel Interface Octal Voltage Output 12-Bit D/A Converter
|
| AD534S:
Aerospace Internally Trimmed Precision IC Multiplier
|