AD5321

PRODUCTION

2.5 V to 5.5 V, 120 µA, 2-Wire Interface, Voltage-Output 12-Bit DAC

Viewing:

Overview

  • Buffered voltage output 12-bit DAC
  • 6-lead SOT-23 and 8-lead MSOP packages
  • Micropower operation: 120 μA at 3 V
  • 2-wire (I2C-compatible) serial interface
  • Data readback capability
  • 2.5 V to 5.5 V power supply
  • Guaranteed monotonic by design over all codes
  • Power-down to 50 nA at 3 V
  • Reference derived from power supply
  • Power-on reset to 0 V
  • On-chip rail-to-rail output buffer amplifier
  • 3 power-down functions
AD5321
2.5 V to 5.5 V, 120 µA, 2-Wire Interface, Voltage-Output 12-Bit DAC
AD5301-5311-5321-fbl AD5301-11-21 Pin Configuration AD5301-11-21 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-AD5321

AD5321 Evaluation Board 

Features and Benefits

  • Full featured evaluation board (EVAL-AD5321DBZ) in conjunction with the nanoDAC motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The EVAL-AD5321DBZ evaluation board is designed to quickly prototype AD5321 circuits and reduce design time. The AD5321 operates from a single 2.7 V to 5.5 V supply.


The EVAL-AD5321DBZ evaluation board interfaces with the USB port of a PC via the SDP-B controller board. Software can be downloaded via the EVAL-AD5321DBZ product page that allows users to program the AD5321.


This evaluation board requires the SDP-B controller board, which is available for order on the Analog Devices, Inc., website.


Full data on the AD5321 can be found in the AD5321 data sheet available from Analog Devices and should be consulted in conjunction with user guide UG-972 when using the evaluation board.

EVAL-AD5321
AD5321 Evaluation Board 
Eval-AD5321DBZ-Angle-web Eval-AD5321DBZ-Bottom-web Eval-AD5321DBZ-Top-web

Latest Discussions

Recently Viewed