content here.
content here.
 Search Results For "AD532"   Search Feedback: Did you find what you were looking for?
 
AD532: Internally Trimmed Integrated Circuit Multiplier
AD5320: 2.7 V to 5.5 V, 140 µA, Rail-to-Rail Voltage Output 12-Bit DAC in SOT-23 and MicroSOIC Packages
AD5321: 2.5 V to 5.5 V, 120 µA, 2-Wire Interface, Voltage-Output 12-Bit DAC
AD5322: 2.5 V to 5.5 V, 230 µA, Dual Rail-to-Rail Voltage Output 12-Bit DAC
AD5323: 2.5 V to 5.5 V, 230 µA, Dual Rail-to-Rail Voltage Output 12-Bit DAC
AD5324: 2.5 V to 5.5 V, 500 µA Quad Voltage Output 12-Bit DAC in 10-Lead Packages
AD5325: 2.5 V to 5.5 V, 500 µA, 2-Wire Interface Quad Voltage Output 12-Bit DAC in a 10-Lead MicroSOIC Package
AD5326: +2.5V to +5.5V, 400µA, 2-Wire Interface, Quad Voltage Output 12-Bit DAC
AD5327: +2.5 V to 5.5 V, 400 µA, Quad Rail-To-Rail Output 12-Bit DAC
AD5328: 2.5 V to 5.5 V Octal Voltage Output 12-Bit DACs in 16-Lead TSSOP
AD5329: Dual 12-Bit DAC with Internal Reference