RF Impedance Matching Calculator

Loading tool...please wait
Please make sure value is within the expected range.
Characteristic Impedance:
Ω
(0 < Zo <= 1000)

Please make sure value is within the expected range.
Frequency:
MHz
(0 < Fo <= 20GHz)

Please choose an output match type
Output Match Type:

Select Input Type:
Please choose one
Series Complex Load S-Parameters Parallel Complex Load

Please make sure value is within the expected range.
Real Load Impedance:

Ω
(0 < RL <= 10000 ohms)

Please make sure value is within the expected range.
Imaginary Load Impedance:

(-10000 <= XL <= 10000 ohms)

Polar:

Please make sure value is within the expected range.
magnitude
(0 < magnitude < 1)

Please make sure value is within the expected range.
angle °
(0 <= angle < 360°)

Please make sure value is within the expected range.
Parallel Resistance:

Ω
(0 < Rpar <= 10000 ohms)

Please make sure value is within the expected range.
Parallel Capacitance:

pF
(0 < Cpar <= 1fF)

Error messages:

YOUR INPUTS

Zo: Ω

Fo: MHz

Output Match:

Input Type:

RL:Ω

XL:

Polar:

(magnitude)

°

RParallel:Ω

CParallel:pF

OUTPUTS