缓冲模拟多路复用器

ADI公司的尖端多路复用器提供从4通道到32通道的多种配置,采用标准塑封封装和节省空间的LFCSP、WLCSP封装。在全电压范围和温度规格范围内,ADG708系列多路复用器的导通电阻为2.5 Ω(典型值),ADG804系列的导通电阻小于1 Ω,导通电阻性能业界最佳。
产品选型表

Buffered Analog Multiplexers

  按住Shift键进行二次排序
SortOrderPart#InterfaceDevice ConfigurationBuffer Amp GainBW -3 dB
(typ)
(Hz)
Cross Talk
(Typ)
(dB)
Crosstalk Test Frequency
(Hz)
Off Isolation
(typ)
(dB)
Enable On Time
(typ)
(s p-p)
Switch Time Chan to Chan
(typ)
(s p-p)
Slew Rate
(typ)
(V/us)
Vout p-p
(typ)
(V p-p)
US Price 1000 to 4999
($ US)
1ADV3222 Parallel (4:1) x 1 2 800M -78 10M -91 15n 20n 2700 6 $2.70
2ADV3221 Parallel (4:1) x 1 1 1G -100 10M -86 15n 20n 2400 6 $2.70
3ADV3220 Parallel (2:1) x 1 2 800M -77 10M -87 15n 20n 2800 6 $1.60
4ADV3219 Parallel (2:1) x 1 1 840M -85 10M -93 15n 20n 2200 6 $1.60
5AD8189 Parallel (2:1) x 3 2 350M -73 10M -92 3.8n 4n 1000 3 $1.84
6AD8188 Parallel (2:1) x 3 1 350M -78 10M -75 4n 3.6n 1000 3.2 $1.84
7AD8187 Parallel (2:1) x 3 2 1G -73 10M -92 3.8n 4n 1500 6 $3.41
8AD8185 Parallel (2:1) x 3 2 360M -68 10M -100 20n 15n 1150 6.58 $2.94
9AD8183 Parallel (2:1) x 3 1 590M -76 10M -100 20n 15n 1000 6.58 $2.94
10AD8184 Parallel (4:1) x 1 1 700M -89 10M -109 12n 5n 750 6.4 $2.23
11AD8182 Parallel (2:1) x 2 1 780M -72 10M -90 10.5n 5n 750 6.2 $2.94
12AD8180 Parallel (2:1) x 1 1 930M -75 10M -84 10.5n 5n 750 6.2 $2.06
13AD8174 Parallel (4:1) x 1 Adjustable 250M -70 10M -82 17n 7.5n 1000 8.52 $3.70
14AD8170 Parallel (2:1) x 2 Adjustable 250M -68 10M- 17n 7.5n 1000 8.52 $2.40