专用加速度计

ADI公司的加速度计和iSensor® MEMS加速度计子系统能够在注重性能的应用中精确可靠检测和测量加速度、倾斜、冲击和振动。 我们产品系列在功率、噪声、带宽和温度规格方面处于业界领先地位,提供一系列MEMS传感器和信号调理片内集成。 我们基于MEMS的Circuits from the Lab®参考电路设计由ADI专家构造和测试,可帮助您迅速启动下一个系统设计。
产品选型表

专用加速度计

  按住Shift键进行二次排序
SortOrderPart#Accelerometer RangeSpecial FeaturesIs
(typ)
(A)
Vs+
(min)
(V)
Noise Density
(typ)
(g/rtHz)
Temp RangeBW
(typ)
(Hz)
Output TypeSensing AxisPrice (1000+)
($ US)
1ADXL372 200 g Concussion Sensing, Shock 22µ 1.6- -40 to 105°C 3.2k I²C, SPI X, Y, Z $6.33 (ADXL372BCCZ-RL7)
2ADXL251 120 g, 240 g, 480 g, 60 g Automotive Safety 6m 3.135-- 400 PSI5, SPI X, Y-
3ADXL151 120 g, 240 g, 480 g Automotive Safety 5m 4.5-- 400 PSI5 X-
4ADXL700 14.2 Automotive Safety, Inclinometer 5m 3.135--- SPI X, Y, Z-
5ADXL363 2 g, 4 g, 8 g Power Management, Vital Sign Monitor 1.8µ 1.6 550µ -40 to 85°C 200 SPI X, Y, Z $4.57 (ADXL363BCCZ-RL7)
6ADXL375 200 g Concussion Sensing, Shock 145µ 2 5m -55 to 105°C 1.6k I²C, SPI X, Y, Z $4.52 (ADXL375BCCZ-RL7)
7ADXL295 120 g Automotive Safety, Vibration 7m 3.135-- 408 SPI X, Y-
8ADXL288 120 g Automotive Safety 7m 3.135- -40 to 105°C 408 SPI X, Y-
9ADXL377 200 g Concussion Sensing, Shock 300µ 1.8 2.7m -40 to 85°C 1.6k Analog X, Y, Z $4.38 (ADXL377BCPZ-RL)
10ADXL362Reference Circuit Available 2 g, 4 g, 8 g Power Management, Vital Sign Monitor 1.8µ 1.6 175µ -40 to 85°C 200 SPI X, Y, Z $3.97 (ADXL362BCCZ-RL)
11ADXL195 120 g Automotive Safety, Vibration- 3.135- -40 to 125°C 408 SPI X-
12ADXL189B 120 g, 240 g, 30 g, 480 g, 60 g Automotive Safety 5m--- 398 PSI5 X-
13ADXL185B 120 g, 240 g, 30 g, 480 g, 60 g Automotive Safety 5m--- 398 PSI5 Z-
14ADIS16228 18 g Vibration 40m 3 248µ -40 to 125°C 5k SPI X, Y, Z $159.00 (ADIS16228CMLZ)
15ADXL206 5 g Inclinometer 700µ 4.75 110µ -40 to 175°C 400 Analog X, Y $488.77 (ADXL206HDZ)
16ADIS16210 1.7 g Inclinometer 18m 3 190µ -40 to 125°C 50 SPI X, Y, Z $97.00 (ADIS16210CMLZ)
17ADIS16240 19 g Shock 1m 2.4 480µ -40 to 85°C 1.6k SPI X, Y, Z $27.38 (ADIS16240ABCZ)
18ADIS16209 ±180°, ±90° Inclinometer 14m 3 190µ -40 to 125°C 50 SPI X, Y, Z $35.85 (ADIS16209CCCZ)
19ADXL180 50 g Automotive Safety 7.7m 5 4m -40 to 125°C 400 2-wire HV or I X-
20ADIS16203 ±180° Inclinometer 11m 3- -40 to 125°C 2.25k SPI Z $24.76 (ADIS16203CCCZ)
21ADIS16201 1.7 g Inclinometer 11m 3 190µ -40 to 125°C 2.25k SPI X, Y $24.76 (ADIS16201CCCZ)