SmartMesh IP

Analog Devices’ SmartMesh® IP products are wireless chips and precertified PCB modules complete with ready-to-deploy wireless mesh networking software. They are built for IP compatibility and based on the 6LoWPAN and 802.15.4e standards. The SmartMesh IP product line enables low power consumption and >99.999% data reliability even in harsh, dynamically changing RF environments.
产品选型表

SmartMesh IP

  按住Shift键进行二次排序
SortOrderPart#Software FunctionAntennaTheta JAUS Price 1000 to 4999
($ US)
1LTP5902-IPM May be programmed as SmartMesh IP Mote, Manager, or Access Point Mote MMCX antenna connector- $42.00 (LTP5902IPC-IPMA#PBF)
2LTP5901-IPM May be programmed as SmartMesh IP Mote, Manager, or Access Point Mote chip antenna- $42.00 (LTP5901IPC-IPMA1D0#PBF)
3LTC5800-IPM May be programmed as SmartMesh IP Mote, Manager, or Access Point Mote pad/lead- $16.40 (LTC5800IWR-IPRA#PBF)