Clock & Data Recovery/Retiming

Analog Devices provides discrete rate, multirate, and continuous tuning clock and data recovery ICs for equipment designs, including metro, long haul, DWDM, and FSO applications. ADI CDRs allow easy integration into protocol agnostic applications, automatically locking onto incoming data streams at any rate between 12.3 Mbps to 2.7 Gbps without the aid of a reference clock while reporting the acquired data rate over the I2C interface.

时钟和数据恢复/重定时

  按住Shift键进行二次排序
SortOrderPart#VsuppliesData Rate Device
(min)
(bps)
Data Rate Device
(max)
(bps)
Vin Sensitivity
(typ)
(V p-p)
Jitter Generation mUI rmsJitter Tolerance UI p-pJitter Transfer BWOptical Rate TypesReference ClockClock Recovered OutputPrice (1000+)
($ US)
1ADN2905 1.2, 1.8, 3.3 614M 10300M 200m - 0.849 at 10GE - Continuous, Multiple Rates Optional No-
2ADN2917 1.2, 1.8, 3.3 8500M 11300M 9.2m 4.5 @ OC192 3.78 at 400 kHz 1,064kHz @ OC192 Any Rates, Continuous Optional Yes-
3ADN2913 1.2, 1.8, 3.3 6.5G 8.5G 22m 2.5 @ OC48 6.7 at 340kHz 663 kHz @ OC48 Any Rates, Continuous Optional Yes-
4ADN2915 1.2, 1.8, 3.3 7M 11300M 9.2m 4.5 @ OC192 3.78 at 400 kHz 1,064kHz @ OC192 Any Rates, Continuous Optional Yes-
5ADN2855 3.3 156M 1250M 100m - 1.0 at 500 kHz - Burst, Multiple Rates Must Have Yes-
6ADN2805 3.3 1250M- 200m 1.0 @ OC12 0.75 at 637 kHz - Continuous, Single Rate Optional Yes-
7ADN2818 3.3 10M 2700M 200m 1.0 @ OC48 1.0 @ 1 MHz 548 kHz @ OC48 Any Rates, Continuous Optional Yes-
8ADN2817 3.3 10M 2700M 5m 1.0 @ OC48 1.0 @ 1 MHz 548 kHz @ OC48 Any Rates, Continuous Optional Yes-
9ADN2806 3.3 622M- 200m 1.0 @ OC12 1.0 @ 250 kHz 75 kHz @ OC12 Continuous, Single Rate Optional Yes-
10ADN2804 3.3 622M- 3m 1.0 @ 250 kHz 1 75 kHz @ OC12 Continuous, Single Rate Optional Yes-
11ADN2816 3.3 10M 675M 200m 1.0 @ OC12 1.0 @ 250 kHz 75 kHz @ OC12 Any Rates, Continuous Optional Yes-
12ADN2815 3.3 10M 1250M 200m 1.0 @ OC12 0.75 at 637 kHz 75 kHz @ OC12 Any Rates, Continuous Optional Yes-
13ADN2813 3.3 10M 1250M 3.3m 1.0 @ OC12 0.75 at 637 kHz 75 kHz @ OC12 Any Rates, Continuous Optional Yes-
14ADN2812 3.3 12M 2700M 6m 1.0 @ OC48 1.0 @ 1 MHz 490 kHz @ OC48 Any Rates, Continuous Optional Yes-
15ADN2807 3.3 156M 622M 4m 3.0 @ OC12 1.0 @ 250 kHz 140 kHz @ OC12 Continuous, Dual Rates Must Have Yes-
16ADN2811 3.3 2488M 2666M 4m 3.0 @ OC48 1.0 @ 1 MHz 590 kHz @ OC48 Continuous, Dual Rates Must Have Yes-
17ADN2819 3.3 156M 2666M 4m 3.0 @ OC48 1.0 @ 1 MHz 590 kHz @ OC48 Continuous, Multiple Rates Must Have Yes-
18AD808 5 622M- 4m - 0.56 at 250 kHz 333 kHz @ OC12 Continuous, Single Rate No Yes-
19AD807 5 156M- 2m - 1.0 @ 65 kHz 92 kHz @ OC3 Continuous, Single Rate No Yes-
20AD800 5 45M 156M 2m - 0.9 @ 65 kHz 52 kHz @ OC3 Continuous, Single Rate No Yes-