定时IC和时钟

ADI公司提供各种创新的时钟与时序解决方案,可用于改善系统性能,实现新架构,并降低开发和制造成本。这些产品具有低抖动和低相位噪声特性,可用于时钟清零、同步、产生、延迟和分配。

定时IC和时钟

  按住Shift键进行二次排序
SortOrderPart#VsuppliesData Rate Device
(min)
(bps)
Data Rate Device
(max)
(bps)
Vin Sensitivity
(typ)
(V p-p)
Jitter Generation mUI rmsJitter Tolerance UI p-pJitter Transfer BWOptical Rate TypesReference ClockClock Recovered OutputUS Price 1000 to 4999
($ US)
1AD9544---------- $10.48 (AD9544BCPZ-REEL7)
2AD9543---------- $8.98 (AD9543BCPZ-REEL7)
3AD9545---------- $14.96 (AD9545BCPZ-REEL7)
4LTC6955-1 3.3 V----------
5LTC6955 3.3 V----------
6LTC6953-----------
7LTC6952-----------
8AD9542---------- $7.48 (AD9542BCPZ)
9AD9576---------- $3.45 (AD9576BCPZ)
10LTC6951-1---------- $8.75 (LTC6951IUHF-1#PBF)
11LTC6951---------- $8.75 (LTC6951IUHF#PBF)
12HMC6832-----------
13AD9530---------- $25.41 (AD9530BCPZ)
14HMC7043-----------
15HMC7044-----------
16AD9531---------- $11.90 (AD9531BCPZ-REEL7)
17LTC6954-4---------- $7.50 (LTC6954IUFF-4#PBF)
18LTC6954-3---------- $7.50 (LTC6954IUFF-3#PBF)
19LTC6954-2---------- $7.50 (LTC6954IUFF-2#PBF)
20LTC6954-1---------- $8.25 (LTC6954IUFF-1#PBF)
21ADN2905 1.2, 1.8, 3.3 614M 10300M 200m - 0.849 at 10GE - Continuous, Multiple Rates Optional No $9.95 (ADN2905ACPZ-RL7)
22AD9578---------- $7.54 (AD9578BCPZ-REEL7)
23AD9574---------- $3.06 (AD9574BCPZ)
24AD9528---------- $8.25 (AD9528BCPZ)
25AD9554-1---------- $20.81 (AD9554-1BCPZ-REEL7)
26ADN2917 1.2, 1.8, 3.3 8500M 11300M 9.2m 4.5 @ OC192 3.78 at 400 kHz 1,064kHz @ OC192 Any Rates, Continuous Optional Yes $19.95 (ADN2917ACPZ-RL7)
27AD9554---------- $21.33 (AD9554BCPZ)
28ADN2913 1.2, 1.8, 3.3 6.5G 8.5G 22m 2.5 @ OC48 6.7 at 340kHz 663 kHz @ OC48 Any Rates, Continuous Optional Yes $29.95 (ADN2913ACPZ)
29LTC6950---------- $9.95 (LTC6950IUHH#PBF)
30ADN2915 1.2, 1.8, 3.3 7M 11300M 9.2m 4.5 @ OC192 3.78 at 400 kHz 1,064kHz @ OC192 Any Rates, Continuous Optional Yes $43.79 (ADN2915ACPZ)
31LTC6957-4---------- $3.60 (LTC6957IMS-4#PBF)
32LTC6957-3---------- $3.60 (LTC6957IDD-3#PBF)
33LTC6957-2---------- $3.60 (LTC6957IMS-3#PBF)
34LTC6957-1---------- $3.60 (LTC6957IMS-1#PBF)
35AD9508---------- $3.98 (AD9508BCPZ-REEL7)
36AD9525---------- $8.33 (AD9525BCPZ)
37HMC1035-----------
38AD9559---------- $19.26 (AD9559BCPZ-REEL7)
39HMC988-----------
40HMC1033-----------
41HMC911-----------
42HMC1034-----------
43HMC1032-----------
44HMC1031-----------
45AD9577---------- $4.34 (AD9577BCPZ-R7)
46AD9558---------- $16.25 (AD9558BCPZ-REEL7)
47AD9557---------- $15.00 (AD9557BCPZ-REEL7)
48HMC987-----------
49HMC959-----------
50HMC877-----------