Signal Chain μModule Receivers

Analog Devices micro;Module® (micromodule) receivers consist of high performance, high speed ADCs with fixed-gain, high speed amplifiers and antialias filters. Our integrated ADC and driver products include integrated bypass capacitance and simplify the high frequency layout required to preserve ac performance. The board space savings are significant for instrumentation applications such as spectrum analyzers, oscilloscopes ,and communications test equipment, or for communications applications such as high sensitivity receivers, software-defined radio (SDR), or signal intelligence receivers. Our portfolio uses system-in-package (SiP) technology similar to multichip modules (MCM) to integrate components with different technologies, along with passive components to make an integrated subsystem.

Signal Chain μModule Receivers

  按住Shift键进行二次排序
SortOrderPart#ChannelsBits
(bits)
Power
(typ)
(W)
FeaturesSINAD
(typ)
(dB)
SFDR
(typ)
(dBc)
InterfaceDevice ArchitectureCommentsSupply Voltage RangeUS Price 1000 to 4999
($ US)
1LTM9013 2 14 2.6 Clock Duty Cycle Stabilizer, Data Output Randomizer, Integrated I/Q Demodulator 58 65 DDR LVDS, Parallel Pipeline 300MHz Digital Predistortion Receiver 1.8V (ADC), 3.3V (Amp), 5V (Mixer) $65.00 (LTM9013CY-AA#PBF)
2LTM9012 4 14 1.27 Clock Duty Cycle Stabilizer, Data Output Randomizer, Integrated Driver 66.7 78 Serial LVDS Pipeline Quad 14-Bit, 125Msps ADC with Integrated Drivers 1.8V, 3.3V $149.00 (LTM9012CY-AB#PBF)
3LTM9011-14 8 14 1.145 Clock Duty Cycle Stabilizer, Data Output Randomizer, High IF Sampling, Simultaneous Sampling 73 88 Serial LVDS Pipeline 14-Bit, 125Msps Low Power Octal ADCs 1.8V $191.45 (LTM9011CY-14#PBF)
4LTM9010-14 8 14 950m Clock Duty Cycle Stabilizer, Data Output Randomizer, High IF Sampling, Simultaneous Sampling 73 88 Serial LVDS Pipeline 14-Bit, 105Msps Low Power Octal ADCs 1.8V $162.00 (LTM9010CY-14#PBF)
5LTM9009-14 8 14 801m Clock Duty Cycle Stabilizer, Data Output Randomizer, Simultaneous Sampling 72.9 88 Serial LVDS Pipeline 14-Bit, 80Msps Low Power Octal ADCs 1.8V $103.09 (LTM9009CY-14#PBF)
6LTM9003-AB 1 12 1.591 Clock Duty Cycle Stabilizer 57 71.5 LVDS, Parallel Pipeline- 2.5V (ADC), 3.3V (Amp), 5V (Mixer) $45.00 (LTM9003CV-AB#PBF)
7LTM9003-AA 1 12 1.472 Clock Duty Cycle Stabilizer 57 67.4 LVDS, Parallel Pipeline 12-Bit Digital Pre-Distortion Receiver Subsystem 2.5V (ADC), 3.3V (Amp), 3.3V (Mixer) $45.00 (LTM9003CV-AA#PBF)
8LTM9004-AD 1 14 1.83 Clock Duty Cycle Stabilizer, Integrated I/Q Demodulator 60 64 CMOS, Parallel Pipeline 14-Bit, Direct Conversion Receiver 3.0V, 5V $75.00 (LTM9004CV-AD#PBF)
9LTM9004-AC 1 14 1.83 Clock Duty Cycle Stabilizer, Integrated I/Q Demodulator 61 66 CMOS, Parallel Pipeline 14-Bit, Direct Conversion Receiver 3.0V, 5V $75.00 (LTM9004CV-AC#PBF)
10LTM9004-AB 1 14 1.83 Clock Duty Cycle Stabilizer, Integrated I/Q Demodulator 60 65 CMOS, Parallel Pipeline 14-Bit, Direct Conversion Receiver 3.0V, 5V $75.00 (LTM9004CV-AB#PBF)
11LTM9004-AA 1 14 1.83 Clock Duty Cycle Stabilizer, Integrated I/Q Demodulator 58.5 63.5 CMOS, Parallel Pipeline 14-Bit, Direct Conversion Receiver 3.0V, 5V $75.00 (LTM9004CV-AA#PBF)
12LTM9001-GA------ CMOS, Parallel- 16-Bit IF/Baseband Receiver Subsystem 3.3V $39.84 (LTM9001CV-GA#PBF)
13LTM9002-LA 2 12 690m Clock Duty Cycle Stabilizer 71- CMOS, Parallel Pipeline 12-Bit Dual-Channel IF/Baseband Receiver Subsystem 3V $32.75 (LTM9002CV-LA#PBF)
14LTM9002-AA 2 14 1.329 Clock Duty Cycle Stabilizer 66 82 CMOS, Parallel Pipeline 14-Bit Dual-Channel IF/Baseband Receiver Subsystem 3V $99.25 (LTM9002CV-AA#PBF)