增益模块

ADI公司的RF放大器利用该公司领先的放大器和RF IC专业技术而设计。 我们种类丰富的单端输入/输出固定增益放大器系列可用于DC至微波的应用中,包括增益模块、低噪声放大器、中频放大器、驱动器放大器和差分放大器等产品。 这些器件具有高线性、低噪声系数和多种不同固定增益选项,功耗低,并且能在整个频率、温度和电源电压范围内提供额定性能,可在多种应用中使用。
产品选型表

Gain Blocks

  按住Shift键进行二次排序
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Gain
(typ)
(dB)
OP1dB
(typ)
(dBm)
OIP3
(typ)
(dBm)
NF
(typ)
(dB)
Device MatchVs
(typ)
(V)
Is
(typ)
(A)
US Price 1000 to 4999
($ US)
1HMC589A Gain Block 0 4G 21 19 32 4 Internal 5 82m-
2HMC788A Gain Block, Low Phase Noise 10M 10G 14 20 33 6 Internal 5 76m-
3ADL5611 Gain Block 30M 6G 22.2 21 40 2.1 Internal 5 91m $1.99
4ADL5610 Gain Block 30M 6G 18.4 20.4 38.4 2.2 Internal 5 91m $1.99
5ADL5545 Gain Block 30M 6G 24.1 18.1 36.4 2.9 Internal 5 56m $1.35
6ADL5544 Gain Block 30M 6G 17.4 17.6 34.9 2.9 Internal 5 55m $1.35
7HMC3587 Gain Block 4G 10G 14.5 13 25 3.5 Internal 5 44m-
8ADL5536Reference Circuit Available Gain Block 20M 1G 20 19.6 45 2.6 Internal 5 105m $1.75
9ADL5535Reference Circuit Available Gain Block 20M 1G 16 18.9 45.5 3.2 Internal 5 97m $1.75
10ADL5601 Gain Block 50M 4G 15 19 43 3.7 Internal 5 83m $1.75
11ADL5602 Gain Block 50M 4G 19.3 19.3 42 3.3 Internal 5 89m $1.75
12HMC754 Gain Block 0M 1G 14.5 21 38 5.5 Internal 5 160m-
13HMC741 Gain Block 150M 3G 20 18.8 40.5 2.5 Internal 5 96m-
14HMC740 Gain Block 50M 3G 15 18 38 3.5 Internal 5 88m-
15ADL5534 Gain Block 20M 500M 21 20.4 40 2.5 Internal 5 98m $3.00
16HMC636 Gain Block 200M 4G 13 22 39 2.5 Internal 5 155m-
17ADL5531 Gain Block 20M 500M 20.9 20.4 41 2.5 Internal 5 100m $1.55
18ADL5570 Gain Block 2.3G 2.4G 29 31--- 3.5 440m-
19ADL5542 Gain Block 20M 6G 18.7 18 39 3.2 Internal 5 93m $1.55
20ADL5541 Gain Block 20M 6G 14.7 16.3 39.2 3.8 Internal 5 90m $1.55
21ADL5530 Gain Block 10M 1G 16.8 21.8 37 3 Internal 5 110m $1.35
22HMC3653 Gain Block, Low Phase Noise 7G 15G 15 15 28 4 Internal 5 44m-
23HMC480 Gain Block 0M 5G 19 20 34 4 Internal 8 82m-
24HMC405-Die Gain Block 0 10G 16 13 25 4 Internal 5 50m-
25AD8354 Gain Block 1M 2.7G 20 4.8 19.3 4.4 Internal 3 25m $0.49
26AD8353 Gain Block 1M 2.7G 20 8.3 22.8 5.6 Internal 3 42m $0.49
27HMC397-Die Gain Block 0 10G 15 13 24 4.5 Internal 5 56m-
28HMC396-Die Gain Block 0 8G 12 14 30 6 Internal 5 56m-
29HMC395-Die Gain Block 0 4G 15 15 28 4.5 Internal 5 54m-
30HMC311ST89 Gain Block 0M 6G 15 15 27 5 External 5 55m-
31HMC311SC70 Gain Block 0M 8G 15 15 30 5 External 5 55m-
32HMC311LP3 Gain Block 0M 6G 14.5 15.5 32 4.5 External 5 55m-
33HMC313 Gain Block 0 6G 17 14 27 6.5 Internal 5 50m-