I/Q上变频器/发送器

In-phase quadrature (I/Q) upconverters integrate an I/Q mixer, RF amplifier, 90° hybrid, and an LO buffer in one package. These devices are used in transmitter applications to upconvert intermediate frequency (IF) to a desired radio frequency (RF) while reducing the need for filtering unwanted sideband.
产品选型表

I/Q Upconverters/Transmitters

  按住Shift键进行二次排序
SortOrderPart#Freq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Freq Response LO
(min)
(Hz)
Freq Response LO
(max)
(Hz)
Freq Response IF
(min)
(Hz)
Freq Response IF
(max)
(Hz)
Conversion Gain
(dB)
OIP3
(typ)
(dBm)
Sideband Suppression
(typ)
(dBc)
LO Drive Nominal
(dBm)
VsIs - mA
1HMC6505A 5.6G 8.6G 2.5G 11.6G 0 3G 15 35 22 4 3.5 V 245
2ADMV1011 17.5G 23.8G 8G 12G 2G 4G 21 33 20 0--
3ADMV1009 12.7G 15.4G 9G 12.6G 2.8G 4G 21 35 20 0--
4HMC7585 81G 86G 13.4G 14.6G 0 2G 32 30 20 4--
5HMC7584 71G 76G 11.8G 12.7G 0 2G 34 31 20 4--
6HMC7912 21G 24G 8.5G 14G 0 3.5G 14 32 18 4 5 V 320
7HMC7911 17G 20G 7.1G 11.6G 0 3.5G 18 33 30 4 5 V 320
8ADRF6780 5.9G 23.6G 5.4G 14G 0.8G 3.5G 13 27 25 0 3.3 V, 5 V 160, 400
9HMC815B 21G 27G 10.5G 14.5G 0 3.75G 12 27 22 4 4.5 V 350
10HMC8119 81G 86G 11.83G 14.33G 0 10G 10- 22 2 1.5 V, 4 V 175, 80
11HMC8118 71G 76G 11.83G 14.33G 0 10G 11- 22 2 1.5 V, 4 V 175, 80
12HMC6787A 37G 40G 16.5G 22G 0 4G 10 26 17 4 3 V 350
13HMC6146B 40G 44G 18G 22G 0 4G 11 28 18 4 3 V 350