I/Q下变频器/接收器

In-phase quadrature (I/Q) downconverters integrate an image reject mixer, a low noise amplifier, a 90° hybrid, and an LO buffer amplifier in one package. These devices are used in receiver applications to downconvert radio frequency (RF) signals to the desired intermediate frequency (IF) while ensuring low noise and high image rejection performance.
产品选型表

I/Q下变频器/接收器

  按住Shift键进行二次排序
SortOrderPart#Freq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Freq Response LO
(min)
(Hz)
Freq Response LO
(max)
(Hz)
Freq Response IF
(min)
(Hz)
Freq Response IF
(max)
(Hz)
Conversion Gain
(dB)
IIP3
(typ)
(dBm)
Image Rejection
(typ)
(dBc)
NF
(typ)
(dB)
LO Drive Nominal
(dBm)
VsIs - mA
1ADMV1012 17.5G 24G 7G 13.5G 2.5G 3.5G 15 3 25 2.5 0 3 V 240
2ADMV1010 12.6G 15.4G 9G 12.6G 2.7G 3.5G 15 1 25 1.8 0 4 V 160
3HMC951A 5.6G 8.6G 4.5G 12.1G 0 3.5G 13 3 32 2 0 5.0 V 155
4HMC8108 9G 10G 9G 10G 20M 1G 13 6 20 2 -5 3 V-
5HMC8327 81G 86G 13.2G 14.6G 0 2G 8.5 2 30 6 4--
6HMC8326 71G 76G 11.5G 13G 0 2G 12 1 30 6 4--
7HMC7587 81G 86G 11.83G 14.33G 0 10G 10 -2 30 6 2 1.5 V, 3 V, 4 V 175, 50, 80
8HMC7586 71G 76G 11.83G 14.33G 0 10G 12.5 -1 28 5 2 1.5 V, 3 V, 4 V 175, 50, 80
9HMC951B 5.6G 8.6G 4.5G 12.1G 0 3.5G 13 1 24 2 2 3.5 V 160
10HMC1113 10G 16G 10G 16G 0 3.5G 12 1 25 2 6 3 V, 4 V 160
11HMC1065 27G 34G 11.5G 19G 0 4G 12 -2 17 3 2 3 V 240
12HMC6789B 37G 44G 16.5G 24G 0 4G 14 -1 25 3.5 3--
13HMC6147A 37G 44G 16.5G 22G 0 4G 13 2 25 4 3 3 V 225
14HMC977 20G 28G 8.3G 15.7G 0 3.5M 14 2 21 3 6 3.5 V 170
15HMC967 21G 24G 8.8G 13.5G 0 3.5G 15 1 25 3 6 3.5 V 170
16HMC966 17G 20G 7.5G 11.75G 0 3.5G 14 0 40 3 6 3.5 V 160
17HMC904 17G 24G 7.5G 12.3G 0 3.5G 12 0 32 3 4 3.5 V 160
18HMC572LC5 24G 28G-- 0 3.5G 8 6 18 3.5 4--
19HMC572-Die 24G 28G-- 0G 3.5G 8 5 20----
20HMC571LC5 21G 25G 9G 14G 0 3.5G 11 6 23 3 4 3.5 V 125
21HMC571-Die 21G 25G-- 0G 3.5G 11 5 24----
22HMC570LC5 17G 21G 7G 12G 0 3.5G 10 2 17 3 4 3.5 V 125
23HMC570-Die 17G 21G-- 0G 3.5G 10 3 17----