Isolated µModule Converters

Analog Devices isolated µModule® converters are complete system-in-package (SiP) power management solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, compensation components, and 725 VDC isolation transformer within a compact, surface-mount BGA package. These 1.5 W output isolated flyback µModule converters effectively address the needs of engineers facing time and space constraints who need a highly efficient and reliable power management solution.

A µModule power product simplifies implementation, Verification, and Manufacturing of complex power circuits by integrating the power function in a compact molded plastic package.

Explore µModule Resources

uModule Chip

Isolated µModule Converters

  按住Shift键进行二次排序
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Output Power
(typ)
(W)
Isolation
(V)
FeaturesCommentsUS Price 1000 to 4999
($ US)
1LTM8068 2 2.8 40 2.5 2000V (AC) Isolated Module, LDO Post Regulator, UL60950 Recognized 2.8VIN to 40VIN Isolated µModule DC/DC Converter with LDO Post Regulator $11.45 (LTM8068EY#PBF)
2LTM8067 1 2.8 40 2.5 2000V (AC) Isolated Module, UL60950 Recognized 2.8VIN to 40VIN Isolated µModule DC/DC Converter $10.90 (LTM8067EY#PBF)
3LTM8058 2 3.1 31 1.5 3000V (DC) Isolated Module, LDO Post Regulator, UL60950 Recognized 3.1VIN to 31VIN Isolated µModule DC/DC Converter with LDO Post Regulator $11.45 (LTM8058EY#PBF)
4LTM8057 1 3.1 31 1.5 3000V (DC) Isolated Module, UL60950 Recognized 3.1VIN to 31VIN Isolated µModule DC/DC Converter $10.90 (LTM8057EY#PBF)
5LTM8046 1 3.1 31 2.5 3000V (DC) Isolated Module, UL60950 Recognized 3.1VIN to 32VIN, 2kVAC Isolated DC/DC µModule Converter $14.47 (LTM8046EY#PBF)
6LTM8048 2 3.1 32 1.5 725V (DC) Isolated Module, LDO 3.1Vin to 32Vin Isolated uModule DC/DC Converter with LDO Post Regulator $8.75 (LTM8048EY#PBF)
7LTM8047 1 3.1 32 1.5 725V (DC) Isolated Module 3.1Vin to 32Vin Isolated uModule DC/DC Converter $8.25 (LTM8047EY#PBF)