µModule 稳压器

Analog Devices 的 DC-DC 电源产品是完整的系统级封装 (SiP) 电源管理解决方案,它们把 DC-DC 控制器、功率晶体管、输入与输出电容器、补偿组件和电感器集成在一个紧凑的表面贴装型 BGA 或 LGA 封装之内。µModule 电源产品支持降压、降压-升压、电池充电器、隔离式转换器和 LED 驱动器等功能。作为一种配有用于每款器件之 PCB 光绘文件的高集成度解决方案,μModule 电源产品能够满足时间和空间限制条件,同时提供高效率、可靠及某些产品可符合 EN55022 Class B 标准并具备低 EMI 的解决方案。
Quick Power Search
Input |
V
V
Output |
V
A

A µModule power product simplifies implementation, Verification, and Manufacturing of complex power circuits by integrating the power function in a compact molded plastic package.

Explore µModule Resources

uModule Chip

µModule Regulators

  按住Shift键进行二次排序
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Parallelable Output Current
(A)
TopologyFeaturesUS Price 1000 to 4999
($ US)
1LTM8002 1 3.4 40 2.5- Buck Burst Mode, External Synchronization, Power Good, Resistor Set Frequency, Silent Switcher Architecture $9.12 (LTM8002IY#PBF)
2LTM4662 2 4.5 20 15- Buck Differential Remote Sense, External Synchronization, PolyPhase, Resistor Set Frequency $28.75 (LTM4662EY#PBF)
3LTM4653 1 3.1 58 4- Buck EN55022 Class B Certified, PolyPhase, Power Good, Resistor Set Frequency $12.55 (LTM4653EY#PBF)
4LTM4646 2 4.5 20 10 x6 (120A) Buck Differential Remote Sense, External Synchronization, PolyPhase, Resistor Set Frequency-
5LTM8065 1 3.4 40 2.5- Buck Burst Mode, External Synchronization, Low EMI, Resistor Set Frequency, Silent Switcher Architecture $7.75 (LTM8065EY#PBF)
6LTM4651 1 3.6 58-- Inverting EN55022 Class B Certified, External Synchronization, Low EMI, PolyPhase, Power Good, Resistor Set Frequency $14.75 (LTM4651EY#PBF)
7LTM4645 1 4.7 15 25 x6 (150A) Buck Burst Mode, Differential Remote Sense, External Synchronization, PolyPhase, Resistor Set Frequency, Temperature Monitor, Tracking $26.23 (LTM4645EY#PBF)
8LTM4622A 2 3.6 20 2 x2 (4A) Buck Burst Mode, External Synchronization, PolyPhase, Power Good, Resistor Set Frequency, Ultrathin Package $7.15 (LTM4622AEV#PBF)
9LTM4661 1 700m 5.5- x2 (8A) Boost Burst Mode, External Synchronization, Output Disconnect, PolyPhase $6.98 (LTM4661EY#PBF)
10LTM8001 6 6 36 5 x10 (10A) Buck, LDO External Synchronization, Output Current Regulation, Resistor Set Frequency, Sequencing $17.40 (LTM8001EY#PBF)
11LTM8063 1 3.2 40 2- Buck Burst Mode, External Synchronization, Low EMI, Resistor Set Frequency, Silent Switcher Architecture $6.95 (LTM8063EY#PBF)
12LTM8073 1 3.4 60 3 x2 (6A) Buck Burst Mode, External Synchronization, Low EMI, Power Good, Resistor Set Frequency, Silent Switcher Architecture, Tracking $10.58 (LTM8073EY#PBF)
13LTM4650A-1 (dual output) 2 4.5 16 25 x6 (300A) Buck Burst Mode, Differential Remote Sense, External Synchronization, Internal Heat Sink, PolyPhase, Power Good, Resistor Set Frequency, Temperature Monitor $48.00 (LTM4650AEY-1#PBF)
14LTM4650A (dual output) 2 4.5 16 25 x6 (300A) Buck Burst Mode, Differential Remote Sense, External Synchronization, Internal Heat Sink, PolyPhase, Power Good, Resistor Set Frequency, Temperature Monitor $48.00 (LTM4650AEY#PBF)
15LTM4636-1 1 4.7 15 40 x6 (240A) Buck Burst Mode, Differential Remote Sense, External Synchronization, Input/Output Protection, Integrated Heat Sink, Overtemperature Protection, Resistor Set Frequency $40.10 (LTM4636EY-1#PBF)
16LTM8049 2 2.6 20 1- Inverting, Sepic Power Good $14.20 (LTM8049EY#PBF)
17LTM4643 4 4 20 3- Buck External Synchronization, Power Good, Tracking, Ultrathin Package $19.90 (LTM4643EV#PBF)
18LTM8053 1 3.4 40 3.5 x2 (7A) Buck Burst Mode, External Synchronization, Low EMI, Power Good, Resistor Set Frequency, Silent Switcher Architecture, Tracking $9.66 (LTM8053EY#PBF)
19LTM8003 1 3.4 40 3.5- Buck Burst Mode, External Synchronization, Low EMI, Power Good, Resistor Set Frequency, Silent Switcher Architecture, Tracking $11.30 (LTM8003IY-3.3#PBF)
20LTM4642 (single output) 1 4.5 20 8- Buck Burst Mode, External Synchronization, PolyPhase, PowerGood, Resistor Set Frequency, Tracking $16.00 (LTM4642EY#PBF)
21LTM4642 (dual output) 2 4.5 20 4- Buck Burst Mode, External Synchronization, PolyPhase, PowerGood, Resistor Set Frequency, Tracking $16.00 (LTM4642EY#PBF)
22LTM4631 (single output) 1 4.5 15 20 x2 (40A) Buck Burst Mode, Differential Remote Sense, External Synchronization, PolyPhase, Power Good, Resistor Set Frequency, Temperature Monitor, Tracking, Ultrathin Package $24.88 (LTM4631EV#PBF)
23LTM4631 (dual output) 2 4.5 15 10 x2 (40A) Buck Burst Mode, Differential Remote Sense, External Synchronization, PolyPhase, Power Good, Resistor Set Frequency, Temperature Monitor, Tracking, Ultrathin Package $24.88 (LTM4631EV#PBF)
24LTM8068 2 2.8 40 450m- Flyback Isolated Module, LDO Post Regulator, UL60950 Recognized $11.45 (LTM8068EY#PBF)
25LTM8067 1 2.8 40 450m- Flyback Isolated Module, UL60950 Recognized $10.90 (LTM8067EY#PBF)
26LTM8064 1 6 58 6 x2 (12A) Buck External Synchronization, Output Current Regulation, Resistor Set Frequency $16.50 (LTM8064EY#PBF)
27LTM4650-1 (single output) 1 4.5 15 50 x6 (300A) Buck Burst Mode, Differential Remote Sense, External Synchronization, Internal Heat Sink, PolyPhase, Power Good, Resistor Set Frequency, Temperature Monitor $46.75 (LTM4650EY-1B#PBF)
28LTM4650-1 (dual output) 2 4.5 15 25 x6 (300A) Buck Burst Mode, Differential Remote Sense, External Synchronization, Internal Heat Sink, PolyPhase, Power Good, Resistor Set Frequency, Temperature Monitor $46.75 (LTM4650EY-1B#PBF)
29LTM4632 3 3.1 15 3- Buck Burst Mode, External Synchronization, PolyPhase, Power Good, Tracking, Ultrathin Package $7.35 (LTM4632EV#PBF)
30LTM4650 (single output) 1 4.5 15 50 x6 (300A) Buck Burst Mode, Differential Remote Sense, External Synchronization, Internal Heat Sink, PolyPhase, Power Good, Resistor Set Frequency, Temperature Monitor $46.75 (LTM4650EY#PBF)
31LTM4650 (dual output) 2 4.5 15 25 x6 (300A) Buck Burst Mode, Differential Remote Sense, External Synchronization, Internal Heat Sink, PolyPhase, Power Good, Resistor Set Frequency, Temperature Monitor $46.75 (LTM4650EY#PBF)
32LTM4647 1 4.7 15 30 x6 (180A) Buck Burst Mode, External Synchronization, PolyPhase, Resistor Set Frequency, Tracking $29.70 (LTM4647EY#PBF)
33LTM4636 1 4.7 15 40 x6 (240A) Buck Burst Mode, Differential Remote Sense, External Synchronization, Integrated Heat Sink, Resistor Set Frequency $38.85 (LTM4636EY#PBF)
34LTM8054 1 5 36 5.4 x2 (10A) Buck-Boost External Synchronization, Input Current Monitor, Output Current Monitor, PolyPhase, Resistor Set Frequency $15.95 (LTM8054EY#PBF)
35LTM4630A 2 4.5 15 18 x4 (144A) Buck Burst Mode, Differential Remote Sense, External Synchronization, PolyPhase, Power Good, Resistor Set Frequency, Temperature Monitor, Tracking $36.30 (LTM4630AEV#PBF)
36LTM4630-1 2 4.5 15 18 x4 (144A) Buck Burst Mode, Differential Remote Sense, External Synchronization, PolyPhase, Power Good, Resistor Set Frequency, Temperature Monitor, Tracking $36.05 (LTM4630EY-1B#PBF)
37LTM4676A (single output) 1 4.5 26.5 26 x4 (100A) Buck ADC, Burst Mode, DCR Current Sense, Differential Remote Sense, EEPROM, External Synchronization, I2C Control, Margining, PMBus, PolyPhase, Sequencing, Tracking, Watchdog Timer $33.95 (LTM4676AEY#PBF-ES)
38LTM4676A (dual output) 2 4.5 26.5 13 x4 (100A) Buck ADC, Burst Mode, DCR Current Sense, Differential Remote Sense, EEPROM, External Synchronization, I2C Control, Margining, PMBus, PolyPhase, Sequencing, Tracking, Watchdog Timer $33.95 (LTM4676AEY#PBF-ES)
39LTM4675 (single output) 1 4.5 17 18 x4 (72A) Buck Current Monitor, EEPROM, External Synchronization, Fault Logging, Internal Temp Monitor, Margining, PMBus, PolyPhase, Sequencing, Supervisor, Voltage Monitor $24.00 (LTM4675EY#PBF)
40LTM4675 (dual output) 2 4.5 17 9 x4 (72A) Buck Current Monitor, EEPROM, External Synchronization, Fault Logging, Internal Temp Monitor, Margining, PMBus, PolyPhase, Sequencing, Supervisor, Voltage Monitor $24.00 (LTM4675EY#PBF)
41LTM4622 2 3.1 20 2.5 x2 (5A) Buck Burst Mode, External Synchronization, PolyPhase, Power Good, Resistor Set Frequency, Ultrathin Package $7.15 (LTM4622EV#PBF)
42LTM4677 (single output) 1 4.5 16 36 x4 (144A) Buck ADC, Burst Mode, DCR Current Sense, Differential Remote Sense, EEPROM, External Synchronization, I2C Control, Margining, PMBus, PolyPhase, Sequencing, Tracking, Watchdog Timer $39.60 (LTM4677EY#PBF)
43LTM4677 (dual output) 2 4.5 16 18 x4 (144A) Buck ADC, Burst Mode, DCR Current Sense, Differential Remote Sense, EEPROM, External Synchronization, I2C Control, Margining, PMBus, PolyPhase, Sequencing, Tracking, Watchdog Timer $39.60 (LTM4677EY#PBF)
44LTM4648 1 2.375 5.5 10 x3 (30A) Buck Burst Mode, Differential Remote Sense, External Synchronization, PolyPhase, Tracking $13.25 (LTM4648EY#PBF)
45LTM4625 1 4 20 5 x2 (10A) Buck EN55022 Class B Certified, External Synchronization, Low EMI, PolyPhase, Power Good, Resistor Set Frequency, Tracking $6.45 (LTM4625EY#PBF)
46LTM4634 3 4.75 28 5 x1 (10A, 5A) Buck Burst Mode, External Synchronization, Internal Heat Sink, PolyPhase, Power Good, Resistor Set Frequency, Tracking $35.95 (LTM4634EY#PBF)
47LTM8058 2 3.1 31 440m- Flyback, LDO Isolated Module, LDO Post Regulator, UL60950 Recognized $11.45 (LTM8058EY#PBF)
48LTM8057 1 3.1 31 440m- Flyback Isolated Module, UL60950 Recognized $10.90 (LTM8057EY#PBF)
49LTM8046 1 3.1 31 550m- Flyback Isolated Module, UL60950 Recognized $14.47 (LTM8046EY#PBF)
50LTM8056 1 5 58 4 x2 (10A) Buck-Boost External Synchronization, Input Current Monitor, Output Current Monitor, PolyPhase, Programmable Input Current Limit, Programmable Output Current Limit, Resistor Set Frequency $22.00 (LTM8056EY#PBF)