负输出稳压器

Analog Devices 的 DC-DC 负输出开关稳压器产品是专为将输入电压转换为负输出而特别设计。它们可提供 1 V 至 64 V 的输入电压范围以及从低至 100 mA 到高达 10 A 的开关电流范围。显着的特点包括内置肖特基二极管、固定频率操作、可编程电流限值和低噪声操作。
产品选型表
Quick Power Search
Input |
V
V
Output |
V
A

Inverting Regulators

  按住Shift键进行二次排序
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Switch Current
(typ)
(A)
Vswitch Max
(typ)
(V)
MonolithicCommentsUS Price 1000 to 4999
($ US)
1LT8361 1 2.8 60 2 60 Yes Low IQ Boost/SEPIC/ Inverting Converter with 2A, 100V Switch $3.36 (LT8361EMSE#PBF)
2LTM4651 1 3.6 58 20 58 Yes EN55022B Compliant 58V, 24W Inverting-Output DC/DC µModule Regulator $14.75 (LTM4651EY#PBF)
3LT8364 1 2.8 60 5 60 Yes Low IQ Boost/SEPIC/ Inverting Converter with 4A, 60V Switch $3.25 (LT8364EDE#PBF)
4LTC1871X 1 2.5 36 20- No Wide Input Range, Boost, Flyback and SEPIC Controller, 175C Max Junction Temp $125.00 (LTC1871XMS#PBF)
5LTM8049 2 2.6 20 1.25 25 Yes Dual SEPIC or Inverting µModule DC/DC Converter $14.20 (LTM8049EY#PBF)
6LTC3896 1 4 150 25 140 No 150V Low IQ, Synchronous Inverting DC/DC Controller $4.70 (LTC3896EFE#PBF)
7LT8335 1 3 25 2.5 28 Yes Low IQ Boost/SEPIC/ Inverting Converter with 2A, 28V Switch $2.50 (LT8335EDDB#TRPBF)
8LTC7149 1 3.4 60 6 60 Yes 60V, 4A Synchronous Step-Down Regulator for Inverting Outputs $5.65 (LTC7149EUFD#PBF)
9LT8714 1 4.5 80 20 80 No Bipolar Output Synchronous Controller with Seamless Four Quadrant Operation $3.65 (LT8714EFE#PBF)
10LT8331 1 4.5 100 600m 140 Yes Low IQ Boost/SEPIC/Flyback/Inverting Converter with 0.5A, 140V Switch $2.95 (LT8331EMSE#PBF)
11ADP5074 1 2.85 15 2.75 39 Yes 2.4 A, DC-to-DC Inverting Regulator $1.79 (ADP5074ACPZ-R7)
12ADP5073 1 2.85 15 1.375 39 Yes 1.2 A, DC-to-DC Inverting Regulator $1.49 (ADP5073ACPZ-R7)
13LT8330 1 3 40 1.2 60 Yes Low IQ Boost/SEPIC/Inverting Converter with 1A, 60V Switch $2.50 (LT8330EDDB#TRPBF)
14ADP5075 1 2.85 15 960m 39 Yes 800 mA, DC-to-DC Inverting Regulator $0.99 (ADP5075ACBZ-R7)
15LT8570-1 1 2.55 40 375m 65 Yes Boost/SEPIC/Inverting DC/DC Converter with 65V Switch, Soft-Start and Synchronization $2.25 (LT8570EMS8E-1#PBF)
16LT8570 1 2.55 40 750m 65 Yes Boost/SEPIC/Inverting DC/DC Converter with 65V Switch, Soft-Start and Synchronization $2.25 (LT8570EMS8E#PBF)
17ADP5070 2 2.85 15 1 39 Yes 1 A/0.6 A, DC-to-DC Switching Regulator with Independent Positive and Negative Outputs $2.19 (ADP5070ACPZ)
18ADP5071 2 2.85 15 2 39 Yes 2 A/1.2 A DC-to-DC Switching Regulator with Independent Positive and Negative Outputs $2.39 (ADP5071ACPZ-R7)
19LT8709 1 -80 -4.5 25 80 No Negative Input Synchronous Multi-Topology DC/DC Controller $3.65 (LT8709EFE#PBF)
20LT8580 1 2.5 40 1.5 65 Yes Boost/SEPIC/Inverting DC/DC with 1A, 65V Switch, LT3580 Pin Compatible $2.35 (LT8580EMS8E#PBF)
21LT8710 1 4.5 80 25 80 No Synchronous SEPIC/Inverting/Boost Controller with Output Current Control $3.41 (LT8710EFE#PBF)
22LT8471 2 2.6 50 2.55 50 Yes Dual, Multitopology (Buck/Boost/SEPIC/Inverter/Flyback) $3.75 (LT8471EFE#PBF)
23LTM8045 1 2.8 18 1.26 18 Yes Inverting or SEPIC µModule DC/DC Converter with Up to 700mA Output Current $6.97 (LTM8045EY#PBF)
24LTC3863 1 3.5 60 25 190 No 60V Low IQ Inverting DC/DC Controller $2.06 (LTC3863EMSE#PBF)
25LT3959 1 1.6 40 7 40 Yes Wide Input Voltage Range Boost/SEPIC/Inverting Converter with 6A, 40V Switch $3.05 (LT3959EUHE#PBF)
26LT3957A 1 3 40 5.9 40 Yes Multi-topology Converter 5A, 40V Switch, Improved Load Transient Over LT3957 $2.95 (LT3957AEUHE#PBF)
27LT8582 2 2.5 22 4.3 42 Yes Dual 3A Boost/Inverting/SEPIC DC/DC Converter with Fault Protection $3.75 (LT8582EDKD#PBF)
28LT3759 1 1.6 42 25 42 No Wide Input Voltage Range Boost/SEPIC/Inverting Controller $2.35 (LT3759EMSE#PBF)
29LT3958 1 5 80 4 84 Yes High Input Voltage, Boost, Flyback, SEPIC and Inverting Converter $3.05 (LT3958EUHE#PBF)
30LT3581 1 2.3 22 4.3 42 Yes 3.3A Boost/Inverting DC/DC Converter $2.45 (LT3581EDE#PBF)
31LT3579-1 1 2.5 16 7.5 42 Yes 6A Boost/Inverting DC/DC Converter with Fault Protection, Dual Phase Capable $3.30 (LT3579EUFD-1#PBF)
32LT3579 1 2.5 16 7.5 42 Yes 6A Boost/Inverting DC/DC Converter with Fault Protection $3.30 (LT3579EUFD#PBF)
33LT3758A 1 5.5 100 25 350 No Multi-Topology Controller - Improved Load Transient Over LT3758 $2.35 (LT3758EMSE#PBF)
34LT3582 2 2.475 5.5 350m 16.5 Yes I2C Programmable Boost & Inverter with OTP, -5 and -12 Offer Fixed Vout $2.25 (LT3582EUD-5#PBF)
35LT3757A 1 2.9 40 25 350 No Multi-Topology Controller - Improved Load Transient Over LT3757-
36LT3587 3 2.5 6 990m 40 Yes High Voltage Monolithic Inverter and Dual Boost $2.95 (LT3587EUD#PBF)
37LT3580 1 2.5 32 2.5 42 Yes Boost/Inverting DC/DC Converter with Soft-Start $2.00 (LT3580EDD#PBF)
38LTC1871-1 1 2.5 36 20 60 No No RSENSE Current Mode Boost, LTC1871-1 Lower Burst Mode Threshold $2.65 (LTC1871EMS-1#PBF)
39LT3844 1 4 60 5 65 No Wide Input Voltage Range, Burst Mode $3.10 (LT3844EFE#PBF)
40LT3487 2 2.3 16 1.09 32 Yes Boost and Inverting Switching Regulator for CCD Bias $2.30 (LT3487EDD#PBF)
41LT3483A 1 2.5 16 400m 40 Yes Inverting Micropower DC/DC with Schottky, 400mA Iswitch $2.11 (LT3483AEDC#TRPBF)
42LT3483 1 2.5 16 200m 40 Yes Inverting Micropower DC/DC with Schottky, 200mA Iswitch $2.11 (LT3483ES6#TRPBF)
43LT3479 1 2.3 24 4.5 42 Yes 3A, Full Featured DC/DC Converter with Soft-Start and Inrush Protection $3.00 (LT3479EDE#PBF)
44LT3472 2 2.2 16 400m 36 Yes Boost and Inverting DC/DC Converter for CCD Bias $1.95 (LT3472EDD#PBF)
45LT3471 2 2.4 16 2.05 42 Yes Dual 1.3A, 1.2MHz Boost/Inverter in 3mm × 3mm DFN $2.80 (LT3471EDD#PBF)
46LT3462A 1 2.5 16 420m 40 Yes Inverting 2.7MHz DC/DC Converters with Integrated Schottky $2.11 (LT3462AES6#TRPBF)
47LT3462 1 2.5 16 420m 40 Yes Inverting 1.2MHz DC/DC Converters with Integrated Schottky $2.11 (LT3462ES6#TRPBF)
48LT3463A 2 2.2 15 250m 42 Yes LT3463A Offers 250mA Boost, 400mA Inverter $1.95 (LT3463AEDD#PBF)
49LT3463 2 2.2 15 250m 42 Yes Dual 250mA Boost/Inverter $1.95 (LT3463EDD#PBF)
50LTC1871-7 1 2.5 36 20 60 No LTC1871-7 Drives 6V-gate N-Channel MOSFETs $2.65 (LTC1871EMS-7#PBF)
51LTC3704 1 2.5 36 20 80 No Positive to negative converter $1.85 (LTC3704EMS#PBF)
52LT1945 2 1.2 15 350m 36 Yes 350mA Boost and 350mA Inverter in Single Pakcage $2.06 (LT1945EMS#PBF)
53LTC1871 1 2.5 36 20 60 No No RSENSE Current Mode Boost, Flyback and SEPIC Controller $2.65 (LTC1871EMS#PBF)
54LTC1624 1 3.5 36 5 36 No SO-8 N-Channel Switching Regulator Controller $3.50 (LTC1624CS8#PBF)
55LT1931A 1 2.6 16 1.2 36 Yes Inverting DC/DC Converters in ThinSOT, LT1931A 2.2MHz Switching $2.06 (LT1931AES5#TRPBF)
56LT1931 1 2.6 16 1.2 36 Yes Inverting DC/DC Converters in ThinSOT, LT1931 1.2MHz Switching $2.06 (LT1931ES5#TRPBF)
57LT1617-1 1 1 15 100m 36 Yes Micropower Inverting DC/DC Converters in SOT-23, LT1617-1 100mA Iswitch $1.70 (LT1617ES5-1#TRPBF)
58LT1617 1 1.2 15 350m 36 Yes Micropower Inverting DC/DC Converters in SOT-23, LT1617 350mA Iswitch $1.70 (LT1617ES5#TRPBF)
59LT1614 1 920m 12 1.2 30 Yes Vin to 1V, low battery detect $2.40 (LT1614CS8#PBF)
60LT1611 1 1.1 10 800m 36 Yes Low noise < 1mVpp $2.00 (LT1611CS5#TRPBF)
61LT1377 1 2.7 30 2 35 Yes LT1377 Offers 1MHz Switching Frequency $4.20 (LT1377CS8#PBF)
62LT1372HV 1 2.7 30 2 42 Yes LT1372HV Offers 42V Switch, Regulates Positive or Negative $3.80 (LT1372HVCN8#PBF)
63LT1372 1 2.7 30 2 35 Yes Regulates Positive or Negative Outputs, 500kHz Switching $3.50 (LT1372CN8#PBF)
64LTC1174HV 1 4 18.5 600m 18.5 Yes Fixed Outputs of 3.3V, 5V Available $4.00 (LTC1174HVCN8-5#PBF)
65LTC1174 1 4 13.5 600m 13.5 Yes Fixed Outputs of 3.3V, 5V Available $3.50 (LTC1174CN8-5#PBF)
66LT1076HV 1 7.3 60 2.6 75 Yes Programmable Current Limit, HV Vin Up To 60V $6.00 (LT1076HVCT#PBF)
67LT1076 1 7.3 45 2.6 65 Yes Programmable Current Limit $3.40 (LT1076CT#PBF)
68LT1074HV 1 7.3 64 6.5 75 Yes Programmable Current Limit, HV Vin Up To 60V $7.60 (LT1074HVCT#PBF)
69LT1074 1 7.3 45 6.5 65 Yes Programmable Current Limit $5.05 (LT1074CT#PBF)